Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05080-01 |
05080-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L2 | S | R | L3 | S1 | H | H2 | L | B | H1 | D1 | A max. | Plastic Grips | L5 | R1 | G | A min. | L1 | D=clamping spindle diameter | L4 | C | F (kN) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.30 € | 1 | 4 Days | 45 | 10 | 151 | 39 | 3 | 36 | 17 | 231 | 32 | 16 | 6.5 | 19 | 05200-115 | 7 | 29 | 3 | 17 | 60 | M8 | 10 | 25 | 1 | 0.2369 | ||
46.63 € | 1 | 4 Days | 68 | 14 | 215 | 50 | 4 | 64 | 31 | 349 | 45 | 30 | 8.5 | 32 | 05200-135 | 10 | 36.5 | 5 | 30 | 90 | M12 | 9 | 30 | 3 | 0.6867 |
Loading...
Main material | steel | Item | Hook Clamp | RoHS | yes |
---|
Configure
Basic Attributes
L2
S
R
L3
S1
H
H2
L
B
H1
D1
A max.
Plastic Grips
L5
R1
G
A min.
L1
D=clamping spindle diameter
L4
C
F(kN)
Filter by standard shipping days
Optional Attributes