Toggle clamp horizontal steel, horizontal foot (05120) (Part Numbers)

Toggle clamp horizontal steel, horizontal foot (05120)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05120-05
05120-06
05120-08
05120-10
05120-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
M=clamping spindle L2 S L3 S1 H2 L B H1 D1 A max. Plastic Grips L5 A min. L4 F
(kN)
L1 max. H4 H max. L6 L1 min. H min. Weight in kg (ERP)
(kg)

15.06 €

1 4 Days M5x353011352127616205.52005200-2009.5167.50.832.510913912390.0930

19.40 €

1 4 Days M6x4835.5144531410622305.52805200-20511.5248.51461113053.515.5530.2504

28.26 €

1 4 Days M8x6040.51655.5316140244072805200-2101924142.361141657119.5670.3925

32.46 €

1 4 Days M10x70611965.53.520172425094405200-215204010.53.584182009233850.7028

42.31 €

1 4 Days M12x8064.52280424215426094405200-22025.54018.54.61042125011931991.1660

Loading...

  1. 1

Basic information

Main material steel Version 2 horizontal foot Item Toggle Clamp
Version 1 horizontal RoHS yes

Tech Support