Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02408-3251240 |
02408-3251640 |
02408-3252050 |
02408-3252450 |
02408-3502450 |
02408-3503060 |
02408-3503670 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=ball diameter | D1=Thread | L1=thread length | Size | L | SW | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
127.11 € | 1 | 4 Days | 25.4 | M12 | 40 | 25 | 17.3 | 18 | 0.1036 | ||
145.44 € | 1 | 4 Days | 25.4 | M16 | 40 | 25 | 19.8 | 24 | 0.1569 | ||
164.54 € | 1 | 4 Days | 25.4 | M20 | 50 | 25 | 22.3 | 30 | 0.2523 | ||
171.40 € | 1 | 4 Days | 25.4 | M24 | 50 | 25 | 24.8 | 36 | 0.3732 | ||
204.30 € | 1 | 4 Days | 50 | M24 | 50 | 50 | 34.5 | 36 | 0.5500 | ||
220.46 € | 1 | 4 Days | 50 | M30 | 60 | 50 | 34.5 | 46 | 0.6000 | ||
246.91 € | 1 | 4 Days | 50 | M36 | 70 | 50 | 34.5 | 55 | 0.7000 |
Loading...
Main material | steel | Form | C | Version 2 | for screw fastening |
---|---|---|---|---|---|
Version 1 | for telescopic clamping unit | Item | Clamping Ball | RoHS | yes |
PL Edelstahl | no |