Clamping screws (04395)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04395-4067
04395-6587
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp range Weight (ERP)
(kg)

69.76 €

1 4 Days 40-670.3016

77.36 €

1 4 Days 65-870.3923

Loading...

  1. 1

Basic information

Screw Type Screw Type Material (Thread) Steel Main material high carbon steel
Item Clamping screw Main colour Black oxidised RoHS Yes

Tech Support