Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04364-10-1061
Main material | High carbon steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Form | A | D1=Thread | M12 | Tightening torque max.(Nm) | 28 |
Clamping force(kN) | 6 | L=Length | 50 | H1 | 139 |
Version 1 | swivel to the right | Item | Swing Clamp | H=Height | 80 |
B=Width | 90 | L2 | 55 | L3 | 50 |
B1 | 70 | L1 | 66 | S1 | 11 |
S2 | 10 | H2 | 11 | H3 | 15 |
D=diameter | 11 | H4 | 30 | SW=key width | 19 |
B2 | 22 | H5 | 29 | Form definition | with clamping arm |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 1.6000 |
This page is Swing clamp swivel to the right, form A with clamping arm, carbon steel (04364), part number 04364-10-1061.
You can find the detail information about specifications and dimensions on part number 04364-10-1061.