Configure
  • Tightening Force (Range Selectable)(N)
  • Hand Force(N)
  • Version 1
  • A(mm)
  • B(mm)
  • C(mm)
  • D(mm)
  • E(mm)
  • F
  • F=Retaining force(N)
  • G(mm)
  • H(mm)
  • I
  • J(mm)
  • K(mm)
  • L(mm)
  • M(mm)
  • N(mm)
  • O(mm)
  • P(mm)
  • Q(mm)
  • R(mm)
  • S(mm)
  • U(mm)
  • V(mm)
  • X max.(mm)
  • X=Clamping height(mm)
  • Y max.(mm)
  • Y min.(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Swing clamp mini, carbon steel, nickel-plated (04364)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Tightening Force (Range Selectable)

(N)

Hand Force

(N)

Version 1

A

(mm)

B

(mm)

C

(mm)

D

(mm)

E

(mm)

F

F=Retaining force

(N)

G

(mm)

H

(mm)

I

J

(mm)

K

(mm)

L

(mm)

M

(mm)

N

(mm)

O

(mm)

P

(mm)

Q

(mm)

R

(mm)

S

(mm)

T

(mm)

U

(mm)

V

(mm)

X max.

(mm)

X=Clamping height

(mm)

Y max.

(mm)

Y min.

(mm)

Weight (ERP)

(kg)

Minimum order quantity
Up to 100
100
Left
30
10
18
18
45.8
49
1100
26
22
1
6
11.5
8
4.3
50
0.8
15
36
6
22.8
M4
4.3
27
25.3
22.3
24.9
21.9
0.1340
1 pieces
100 to 1000
150
Left
40
14
23
23
61.3
66
1800
35
30
1.4
8
15.3
10
5.3
63
1.1
20
45
8
28.5
M5
5.3
34
34
30.6
34.9
31.5
0.2720
1 pieces
100 to 1000
200
Left
50
18
30
30
76.5
82
2200
45
37
1.5
8
20.7
16
8.4
80
1.4
26
65
12
45.5
M8
8.4
48
39.7
31.7
40.7
32.7
0.6250
1 pieces
100 to 1000
300
Left
60
22
40
40
93
100
3500
55
45
1.9
8
25.4
20
10.4
100
1.7
33
85
15
57
M11
10.5
64
46.9
35.5
49.4
38
1.2580
1 pieces
Up to 100
100
Right
30
10
18
18
45.8
49
1100
26
22
1
6
11.5
8
4.3
50
0.8
15
36
6
22.8
M4
4.3
27
25.3
22.3
24.9
21.9
0.1340
1 pieces
100 to 1000
150
Right
40
14
23
23
61.3
66
1800
35
30
1.4
8
15.3
10
5.3
63
1.1
20
45
8
28.5
M5
5.3
34
34
30.6
34.9
31.5
0.2720
1 pieces
100 to 1000
200
Right
50
18
30
30
76.5
82
2200
45
37
1.5
8
20.7
16
8.4
80
1.4
26
65
12
45.5
M8
8.4
48
39.7
31.7
40.7
32.7
0.6250
1 pieces
100 to 1000
300
Right
60
22
40
40
93
100
3500
55
45
1.9
8
25.4
20
10.4
100
1.7
33
85
15
57
M10
10.5
64
46.9
35.5
49.4
38
1.2600
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
160.47 €
( 190.96 € )
4 working days
189.83 €
( 225.90 € )
4 working days
246.47 €
( 293.30 € )
4 working days
304.15 €
( 361.94 € )
4 working days
160.47 €
( 190.96 € )
4 working days
189.83 €
( 225.90 € )
4 working days
246.47 €
( 293.30 € )
4 working days
304.15 €
( 361.94 € )
4 working days

More Information

Basic information

· Manual swivelling and clamping

· Manual actuation

· Unobstructed insertion and removal of workpieces

· For tight spaces

· Application sectors: assembly, toolmaking, fixture construction, measuring technology