Configure
  • Material
  • A=Height(mm)
  • B1(mm)
  • B2=Width(mm)
  • Clamping force(kN)
  • D(mm)
  • L1= length(mm)
  • L2(mm)
  • L3(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Clamp straps open U DIN 6315 C, round pin, steel or aluminium (04150)

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items

Material

Main material

A=Height

(mm)

B1

(mm)

B2=Width

(mm)

Clamping force

(kN)

D

(mm)

for screw

L1= length

(mm)

L2

(mm)

L3

(mm)

Weight (ERP)

(kg)

Minimum order quantity
Steel
High carbon steel
15
9
30
8.77
12
M8
100
30
18
0.2140
1 pieces
Steel
High carbon steel
20
11
30
13.9
16
M10
125
36
24
0.3500
1 pieces
Steel
High carbon steel
25
14
40
20.2
20
M12/M14
160
45
30
0.7297
1 pieces
Steel
High carbon steel
30
18
50
37.8
24
M16/M18
200
55
36
1.3990
1 pieces
Steel
High carbon steel
40
22
60
58.8
30
M20/M22
250
65
45
2.6760
1 pieces
Steel
High carbon steel
25
14
40
20.2
20
M12/M14
200
45
30
0.9336
1 pieces
Steel
High carbon steel
30
18
50
37.8
24
M16/M18
250
55
36
1.7500
1 pieces
Steel
High carbon steel
40
22
60
58.8
30
M20/M22
315
65
45
3.4000
1 pieces
-
Aluminium
15
9
30
-
12
M8
100
30
18
0.0770
1 pieces
-
Aluminium
20
11
30
-
16
M10
125
36
24
0.1207
1 pieces
-
Aluminium
40
22
60
-
30
M20/M22
250
65
45
0.9563
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
51.90 €
( 61.76 € )
4 working days
50.05 €
( 59.56 € )
4 working days
52.96 €
( 63.02 € )
4 working days
80.43 €
( 95.71 € )
4 working days
131.45 €
( 156.43 € )
4 working days
53.75 €
( 63.96 € )
4 working days
79.75 €
( 94.90 € )
4 working days
164.34 €
( 195.56 € )
4 working days
34.18 €
( 40.67 € )
4 working days
36.45 €
( 43.38 € )
4 working days
108.44 €
( 129.04 € )
4 working days

More Information

Basic information

· For clamping into existing holes

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component