5-axis clamping system compact jaw plate, smooth (41300)

5-axis clamping system compact jaw plate, smooth (41300)
· Optimum accessibility to the workpiece

· Compatible with zero-point clamping systems

· Easy to operate

· With positive down effect

· High clamping force on the workpiece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41300-124000901500
41300-124001251500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
L
(mm)
Weight (ERP)
(kg)

4,195.20 €

1 4 Days 709057.522.2720

5,034.24 €

1 4 Days 1051255831.0000

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material Mild steel
Component material Tool steel Item 5-axis clamping system compact Version 1 Norelem
Version 2 Smooth version C(mm) 8/3 H(mm) 12/17
Tractive force max.(kN) See diagram

Tech Support