Configure
  • B=Width(mm)
  • B1(mm)
  • D1(mm)
  • D2(mm)
  • F=Retaining force(N)
  • H(mm)
  • H1(mm)
  • H2(mm)
  • H3(mm)
  • L=Length(mm)
  • L1(mm)
  • L2(mm)
  • L3(mm)
  • S1 (travel)(mm)
  • BN=Slot width
  • Tightening torque max.(Nm)
  • Est. shipping days
    • All
    • Within 4 working days

Side clamps with support, Form B, with prism jaw (04461)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

B=Width

(mm)

B1

(mm)

D

(mm)

D1

(mm)

D2

(mm)

F=Retaining force

(N)

H

(mm)

H1

(mm)

H2

(mm)

H3

(mm)

L=Length

(mm)

L1

(mm)

L2

(mm)

L3

(mm)

S1 (travel)

(mm)

BN=Slot width

Tightening torque max.

(Nm)

Weight (ERP)

(kg)

Minimum order quantity
32
12.1
M8
8.4
M8
7000
44
40
28
15
52
28
72.5
38
3
10
3
0.5718
1 pieces
48
16
M12
13
M12
15000
53
45
27
15
72
40
100
55
4
14
9
1.3470
1 pieces
68
18.8
M16
17
M16
21500
72
60
38
20
86
41
126
63
7
18
20
3.1700
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
292.52 €
( 348.10 € )
4 working days
362.44 €
( 431.30 € )
4 working days
449.88 €
( 535.36 € )
4 working days

More Information

Basic information

· Workpiece clamping with positive down force

· High clamping forces

· Clamping jaws hardened

· Use on T-slot tables

· Ground contact face