Side clamp, aluminium (04624)

Side clamp, aluminium (04624)
· Unobstructed insertion and removal of the workpieces

· Universal fastening possibilities

· Operator relief by frequent clamping processes

· Compatible with self-aligning pads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04624-090
04624-135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B B1 B2 B3 D D1=Thread D2 D3 D4 F=Retaining force
(N)
H H1 H2 H3 H4 L=Length L1 L2 L3 L4 L5 L6 L7 L8 L9 S1 (travel) S2 Size Weight (ERP)
(kg)

520.26 €

1 4 Days 442512354.5M412.2M42-414036202881.99020125204532719212910.2456

670.68 €

1 4 Days 654018536.5M618M62-6320543033122.413530208326843830.53431520.8558

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Item Side Clamp
Surface finish body anodised Surface finish component hardened and nickel plated Actuation pneumatic
Application rough and machined parts Kind of fastening elongated hole Operating pressure(MPa) 0.3 - 1.0

Tech Support