Configure
  • A(mm)
  • D=diameter(mm)
  • D1=Thread
  • D2(mm)
  • H=Height(mm)
  • H1(mm)
  • H2(mm)
  • H3(mm)
  • H4(mm)
  • L=Length(mm)
  • L1(mm)
  • R(mm)
  • Travel S(mm)
  • SW=key width(mm)
  • Clamping force(kN)
  • Recommended tightening torque(Nm)
  • Est. shipping days
    • All
    • Within 4 working days

Cam clamps, steel with tension lever, Form A (04431-12)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

A

(mm)

D=diameter

(mm)

D1=Thread

D2

(mm)

H=Height

(mm)

H1

(mm)

H2

(mm)

H3

(mm)

H4

(mm)

L=Length

(mm)

L1

(mm)

R

(mm)

Travel S

(mm)

SW=key width

(mm)

Clamping force

(kN)

Recommended tightening torque

(Nm)

Weight (ERP)

(kg)

Minimum order quantity
7.1
12
M8
10
6
12
9
1.5
8.5
6
8.2
25
2.2
2.5
0.3
1.2
0.0158
1 pieces
8.3
14
M10
12
7
15
11
1.8
10
7
9.5
30
2.5
3
0.5
3
0.0300
1 pieces
9.5
16
M12
14
8
18
13
2.2
12
8
10.9
40
2.9
5.5
0.7
6
0.0510
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
41.36 €
( 49.22 € )
4 working days
42.50 €
( 50.58 € )
4 working days
43.64 €
( 51.93 € )
4 working days

More Information

Basic information

· Compact design

· Quick and easy clamping of components

· Tool-free clamping with tension lever