Lift unit pneumatic, with rail guides, aluminium (20050)

Lift unit pneumatic, with rail guides, aluminium (20050)
· Compact design with cross roller guide

· WLL 185 N

· High fit precision between the modules via centring system

· Extremely high repeat accuracy

· Hardened, external and variable stop system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20050-4010
20050-4025
20050-6025
20050-6050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S3 D1 H1 P A3 A2 M3
(Nm)
Static load rating
(N)
M2
(Nm)
Suitable proximitiy switch D M1
(Nm)
S2 T D2 P1 Retraction force at 6 bar
(N)
Dynamic load rating
(N)
A Piston force at 6 bar
(N)
D3 Air consumption per cycle at 6 bar
(ccm)
P2 B Cylinder Ø T1 H Suitable shock absorber A1 E A4 H2 B1 Size S1 Travel S Suitable plug connector Weight in kg (ERP)
(kg)

1,114.64 €

1 4 Days 16.54.21051227.513.5143512.520900-020X5000712.5101.6M4125514352180M8x13.716421666826300-0810008213212.51057419 + S/2 (travel)10-0.4691

1,244.88 €

1 4 Days 16.54.21051227.51816401520900-020X5000715101.6M4125516402180M8x19.316421668626300-0810008393212.51057426 + S/2 (travel)25-0.7400

1,459.90 €

1 4 Days 176.412617.5385626003320915-0201033112.1M616175260030185M14x123.8186025910426310-14100123848141278633 + S/2 (travel)2520950-010X20001.1510

1,588.13 €

1 4 Days 176.412617.5385626003320915-0201033112.1M616175260030185M14x147.7186025912926310-14100126348141278645 + S/2 (travel)5020950-010X20001.3200

Loading...

  1. 1

Basic information

Version 2 with rail guides Version 1 pneumatic Component material steel
Main material aluminium Item Lift Unit RoHS yes

Tech Support