Clamping lever with protective cap and external thread, zinc, matt textured (06460)

Clamping lever with protective cap and external thread, zinc, matt textured (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-9206181X15
06460-9206181X20
06460-9206181X25
06460-9206181X30
06460-9206181X35
06460-9206181X40
06460-9206181X45
06460-9206181X50
06460-9206181X55
06460-9206181X60
06460-9206182X15
06460-9206182X20
06460-9206182X25
06460-9206182X30
06460-9206182X35
06460-9206182X40
06460-9206182X45
06460-9206182X50
06460-9206182X55
06460-9206182X60
06460-9206183X15
06460-9206183X20
06460-9206183X25
06460-9206183X30
06460-9206183X35
06460-9206183X40
06460-9206183X45
06460-9206183X50
06460-9206183X55
06460-9206183X60
06460-9206184X15
06460-9206184X20
06460-9206184X25
06460-9206184X30
06460-9206184X35
06460-9206184X40
06460-9206184X45
06460-9206184X50
06460-9206184X55
06460-9206184X60
06460-9206185X15
06460-9206185X20
06460-9206185X25
06460-9206185X30
06460-9206185X35
06460-9206185X40
06460-9206185X45
06460-9206185X50
06460-9206185X55
06460-9206185X60
06460-9206186X15
06460-9206186X20
06460-9206186X25
06460-9206186X30
06460-9206186X35
06460-9206186X40
06460-9206186X45
06460-9206186X50
06460-9206186X55
06460-9206186X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

10.46 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5150.0840

10.46 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5200.0908

10.46 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5250.0901

10.46 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5300.0904

11.00 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5350.0943

11.00 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5400.0950

11.00 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5450.0972

11.00 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5500.0963

11.00 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5550.0920

11.00 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5600.0983

10.46 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5150.0840

10.46 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5200.0908

10.46 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5250.0901

10.46 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5300.0904

11.00 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5350.0943

11.00 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5400.0950

11.00 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5450.0972

11.00 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5500.0963

11.00 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5550.0920

11.00 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5600.0983

10.46 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5150.0840

10.46 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5200.0908

10.46 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5250.0901

10.46 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5300.0904

11.00 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5350.0943

11.00 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5400.0950

11.00 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5450.0972

11.00 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5500.0963

11.00 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5550.0920

11.00 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5600.0983

10.46 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5150.0840

10.46 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5200.0908

10.46 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5250.0901

10.46 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5300.0904

11.00 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5350.0943

11.00 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5400.0950

11.00 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5450.0972

11.00 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5500.0963

11.00 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5550.0920

11.00 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5600.0983

10.46 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5150.0840

10.46 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5200.0908

10.46 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5250.0901

10.46 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5300.0904

11.00 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5350.0943

11.00 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5400.0950

11.00 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5450.0972

11.00 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5500.0963

11.00 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5550.0920

11.00 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5600.0983

10.46 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5150.0840

10.46 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5200.0908

10.46 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5250.0901

10.46 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5300.0904

11.00 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5350.0943

11.00 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5400.0950

11.00 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5450.0972

11.00 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5500.0963

11.00 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5550.0920

11.00 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5600.0983

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread
Version 1 with protective cap RoHS yes PL Edelstahl no

Tech Support