Cam lever with external thread, steel, inch (04232)

Cam lever with external thread, steel, inch (04232)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04232-15022A1X20
04232-15022A1X30
04232-15022A1X40
04232-15022A1X50
04232-15022A2X20
04232-15022A2X30
04232-15022A2X40
04232-15022A2X50
04232-25022A3X25
04232-25022A3X30
04232-25022A3X40
04232-25022A3X50
04232-25022A4X25
04232-25022A4X30
04232-25022A4X40
04232-25022A4X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

16.95 €

1 4 Days 70.414.5118.1412079.221.51510-32922201.20.0751

16.95 €

1 4 Days 70.414.5118.1412079.221.51510-32922301.20.0767

17.36 €

1 4 Days 70.414.5118.1412079.221.51510-32922401.20.0781

17.36 €

1 4 Days 70.414.5118.1412079.221.51510-32922501.20.0790

16.95 €

1 4 Days 70.414.5118.1412079.221.5151/4-20922201.20.0774

16.95 €

1 4 Days 70.414.5118.1412079.221.5151/4-20922301.20.0794

17.36 €

1 4 Days 70.414.5118.1412079.221.5151/4-20922401.20.0821

17.36 €

1 4 Days 70.414.5118.1412079.221.5151/4-20922501.20.0818

27.81 €

1 4 Days 9618227.1835010833.3245/16-181128.5251.50.2480

27.81 €

1 4 Days 9618227.1835010833.3245/16-181128.5301.50.2499

29.77 €

1 4 Days 9618227.1835010833.3245/16-181128.5401.50.2527

29.77 €

1 4 Days 9618227.1835010833.3245/16-181128.5501.50.2549

27.81 €

1 4 Days 9618227.1835010833.3243/8-161128.5251.50.2520

27.81 €

1 4 Days 9618227.1835010833.3243/8-161128.5301.50.2532

29.77 €

1 4 Days 9618227.1835010833.3243/8-161128.5401.50.2582

29.77 €

1 4 Days 9618227.1835010833.3243/8-161128.5501.50.2626

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.0401 Surface finish body blue-passivated
Component material Steel Item Cam Lever Thread type external thread
RoHS yes

Tech Support