Clamping lever with external thread, zinc, matt textured (06460-05)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-05-003181X6
06460-05-003181X10
06460-05-003181X15
06460-05-003181X20
06460-05-003182X6
06460-05-003182X10
06460-05-003182X15
06460-05-003182X20
06460-05-003183X6
06460-05-003183X10
06460-05-003183X15
06460-05-003183X20
06460-05-003184X6
06460-05-003184X10
06460-05-003184X15
06460-05-003184X20
06460-05-003185X6
06460-05-003185X10
06460-05-003185X15
06460-05-003185X20
06460-05-003186X6
06460-05-003186X10
06460-05-003186X15
06460-05-003186X20
06460-05-003187X6
06460-05-003187X10
06460-05-003187X15
06460-05-003187X20
06460-05-003188X6
06460-05-003188X10
06460-05-003188X15
06460-05-003188X20
06460-05-004181X10
06460-05-004181X15
06460-05-004181X20
06460-05-004181X25
06460-05-004181X30
06460-05-004181X35
06460-05-004181X40
06460-05-004181X45
06460-05-004181X50
06460-05-004182X10
06460-05-004182X15
06460-05-004182X20
06460-05-004182X25
06460-05-004182X30
06460-05-004182X35
06460-05-004182X40
06460-05-004182X45
06460-05-004182X50
06460-05-004183X10
06460-05-004183X15
06460-05-004183X20
06460-05-004183X25
06460-05-004183X30
06460-05-004183X35
06460-05-004183X40
06460-05-004183X45
06460-05-004183X50
06460-05-004184X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

6.64 €

1 4 Days 3024.5710jet black RAL 90050M313163714414.5303360.0280

6.64 €

1 4 Days 3024.5710jet black RAL 90050M313163714414.53033100.0300

6.64 €

1 4 Days 3024.5710jet black RAL 90050M313163714414.53033150.0320

6.64 €

1 4 Days 3024.5710jet black RAL 90050M313163714414.53033200.0330

6.64 €

1 4 Days 3024.5710orange RAL 20040M313163714414.5303360.0280

6.64 €

1 4 Days 3024.5710orange RAL 20040M313163714414.53033100.0300

6.64 €

1 4 Days 3024.5710orange RAL 20040M313163714414.53033150.0320

6.64 €

1 4 Days 3024.5710orange RAL 20040M313163714414.53033200.0330

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M313163714414.5303360.0280

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M313163714414.53033100.0300

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M313163714414.53033150.0320

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M313163714414.53033200.0330

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M313163714414.5303360.0280

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M313163714414.53033100.0300

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M313163714414.53033150.0320

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M313163714414.53033200.0330

6.64 €

1 4 Days 3024.5710signal green RAL 60320M313163714414.5303360.0280

6.64 €

1 4 Days 3024.5710signal green RAL 60320M313163714414.53033100.0300

6.64 €

1 4 Days 3024.5710signal green RAL 60320M313163714414.53033150.0320

6.64 €

1 4 Days 3024.5710signal green RAL 60320M313163714414.53033200.0330

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M313163714414.5303360.0280

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M313163714414.53033100.0300

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M313163714414.53033150.0320

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M313163714414.53033200.0330

6.64 €

1 4 Days 3024.5710light grey RAL 70350M313163714414.5303360.0280

6.64 €

1 4 Days 3024.5710light grey RAL 70350M313163714414.53033100.0300

6.64 €

1 4 Days 3024.5710light grey RAL 70350M313163714414.53033150.0320

6.64 €

1 4 Days 3024.5710light grey RAL 70350M313163714414.53033200.0330

6.64 €

1 4 Days 3024.5710window grey RAL 70400M313163714414.5303360.0280

6.64 €

1 4 Days 3024.5710window grey RAL 70400M313163714414.53033100.0300

6.64 €

1 4 Days 3024.5710window grey RAL 70400M313163714414.53033150.0320

6.64 €

1 4 Days 3024.5710window grey RAL 70400M313163714414.53033200.0330

6.64 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033100.0320

6.64 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033150.0324

6.64 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033200.0327

6.64 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033250.0328

6.64 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033300.0343

7.18 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033350.0308

7.18 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033400.0353

7.18 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033450.0348

7.18 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.53033500.0349

6.64 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033100.0320

6.64 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033150.0324

6.64 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033200.0327

6.64 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033250.0328

6.64 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033300.0343

7.18 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033350.0308

7.18 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033400.0353

7.18 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033450.0348

7.18 €

1 4 Days 3024.5710orange RAL 20040M413163714414.53033500.0349

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033100.0320

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033150.0324

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033200.0327

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033250.0328

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033300.0343

7.18 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033350.0308

7.18 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033400.0353

7.18 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033450.0348

7.18 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.53033500.0349

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M413163714414.53033100.0320

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component blue-passivated Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl no

Tech Support