Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06460-05-0036X6 |
06460-05-0036X10 |
06460-05-0036X15 |
06460-05-0036X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=thread length | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|
8.58 € | 1 | 4 Days | 6 | 0.0280 | ||
8.58 € | 1 | 4 Days | 10 | 0.0300 | ||
8.58 € | 1 | 4 Days | 15 | 0.0320 | ||
8.58 € | 1 | 4 Days | 20 | 0.0330 |
Loading...
Handle length(mm) | 30 | H | 24.5 | B | 7 |
---|---|---|---|---|---|
D | 10 | Main material | Zinc | Surface finish body | high-gloss chromed |
Main colour | silver | Component material | Steel | Surface finish component | blue-passivated |
Size | 0 | X=thread | M3 | D1(mm) | 13 |
No. of teeth | 16 | A1=Handle length | 37 | D2 | 14 |
H1 | 4 | H2 | 14.5 | H3=handle height | 30 |
H4 | 33 | Item | Clamping Lever | Thread type | external thread |
RoHS | yes | PL Edelstahl | no |