Clamping lever ECO, with external thread, threaded insert blue passivated steel (06613)

Clamping lever ECO, with external thread, threaded insert blue passivated steel (06613)
· Press to disengage

· Closed grip contour without protruding edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06613-04-1041X10
06613-04-1041X15
06613-04-1041X20
06613-04-10484X10
06613-04-10484X15
06613-04-10484X20
06613-04-1051X10
06613-04-1051X15
06613-04-1051X20
06613-04-1051X25
06613-04-10584X10
06613-04-10584X15
06613-04-10584X20
06613-04-10584X25
06613-04-2051X10
06613-04-2051X15
06613-04-2051X20
06613-04-2051X25
06613-04-2051X30
06613-04-2051X40
06613-04-20584X10
06613-04-20584X15
06613-04-20584X20
06613-04-20584X25
06613-04-20584X30
06613-04-20584X40
06613-04-2061X10
06613-04-2061X15
06613-04-2061X20
06613-04-2061X25
06613-04-2061X30
06613-04-2061X40
06613-04-20684X10
06613-04-20684X15
06613-04-20684X20
06613-04-20684X25
06613-04-20684X30
06613-04-20684X40
06613-04-2081X10
06613-04-2081X15
06613-04-2081X20
06613-04-2081X25
06613-04-2081X30
06613-04-2081X40
06613-04-20884X10
06613-04-20884X15
06613-04-20884X20
06613-04-20884X25
06613-04-20884X30
06613-04-20884X40
06613-04-3081X20
06613-04-3081X25
06613-04-3081X30
06613-04-3081X40
06613-04-3081X50
06613-04-3081X60
06613-04-30884X20
06613-04-30884X25
06613-04-30884X30
06613-04-30884X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

3.11 €

1 4 Days 39.922.77.910black grey RAL 70211M413.246.813.8515.231.828.9100.0070

3.11 €

1 4 Days 39.922.77.910black grey RAL 70211M413.246.813.8515.231.828.9150.0075

3.11 €

1 4 Days 39.922.77.910black grey RAL 70211M413.246.813.8515.231.828.9200.0090

3.11 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9100.0070

3.11 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9150.0075

3.11 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9200.0090

3.11 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.9100.0120

3.11 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.9150.0130

3.11 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.9200.0095

3.11 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.9250.0101

3.11 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.9100.0120

3.11 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.9150.0130

3.11 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.9200.0095

3.11 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.9250.0101

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938100.0200

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938150.0210

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938200.0220

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938250.0180

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938300.0240

3.74 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938400.0250

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938100.0200

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938150.0210

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938200.0220

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938250.0180

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938300.0240

3.74 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938400.0250

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938100.0175

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938150.0180

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938200.0300

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938250.0200

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938300.0205

3.74 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938400.0224

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938100.0175

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938150.0180

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938200.0300

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938250.0200

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938300.0205

3.74 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938400.0224

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938100.0210

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938150.0220

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938200.0240

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938250.0250

3.70 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938300.0260

3.74 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938400.0300

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938100.0210

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938150.0220

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938200.0240

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938250.0250

3.70 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938300.0260

3.74 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938400.0300

4.68 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3200.0460

4.68 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3250.0390

4.68 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3300.0340

4.89 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3400.0440

4.89 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3500.0470

4.89 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3600.0360

4.68 €

1 4 Days 80.34011.717traffic red RAL 30203M821.291.322.21031.458.153.3200.0460

4.68 €

1 4 Days 80.34011.717traffic red RAL 30203M821.291.322.21031.458.153.3250.0390

4.68 €

1 4 Days 80.34011.717traffic red RAL 30203M821.291.322.21031.458.153.3300.0340

4.89 €

1 4 Days 80.34011.717traffic red RAL 30203M821.291.322.21031.458.153.3400.0440

Loading...

Basic information

Main material Plastic Component material Steel Surface finish component blue-passivated
No. of teeth 12 Item Clamping Lever Thread type external thread
Version 1 eco RoHS yes PL Edelstahl no

Tech Support