Clamping lever, zinc, inch (06430) (Part Numbers)

Clamping lever, zinc, inch (06430)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Colour: black satin finish or silver metallic

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06430-1A01X10
06430-1A01X15
06430-1A01X20
06430-1A01X25
06430-1A01X30
06430-1A01X35
06430-1A01X40
06430-1A01X45
06430-1A01X50
06430-1A03X10
06430-1A03X15
06430-1A03X20
06430-1A03X25
06430-1A03X30
06430-1A03X35
06430-1A03X40
06430-1A03X45
06430-1A03X50
06430-1A11X10
06430-1A11X15
06430-1A11X20
06430-1A11X25
06430-1A11X30
06430-1A11X35
06430-1A11X40
06430-1A11X45
06430-1A11X50
06430-1A13X10
06430-1A13X15
06430-1A13X20
06430-1A13X25
06430-1A13X30
06430-1A13X35
06430-1A13X40
06430-1A13X45
06430-1A13X50
06430-1A21X10
06430-1A21X15
06430-1A21X20
06430-1A21X25
06430-1A21X30
06430-1A21X35
06430-1A21X40
06430-1A21X45
06430-1A21X50
06430-1A23X10
06430-1A23X15
06430-1A23X20
06430-1A23X25
06430-1A23X30
06430-1A23X35
06430-1A23X40
06430-1A23X45
06430-1A23X50
06430-2A21X15
06430-2A21X20
06430-2A21X25
06430-2A21X30
06430-2A21X35
06430-2A21X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Main colour Size X=thread D1
(mm)
No. of teeth A1 D2 D3 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

9.29 €

1 4 Days 3924.510black110-241316461410.541532.535.5100.0310

9.29 €

1 4 Days 3924.510black110-241316461410.541532.535.5150.0340

9.29 €

1 4 Days 3924.510black110-241316461410.541532.535.5200.0320

9.29 €

1 4 Days 3924.510black110-241316461410.541532.535.5250.0350

9.29 €

1 4 Days 3924.510black110-241316461410.541532.535.5300.0330

10.10 €

1 4 Days 3924.510black110-241316461410.541532.535.5350.0350

10.10 €

1 4 Days 3924.510black110-241316461410.541532.535.5400.0352

10.10 €

1 4 Days 3924.510black110-241316461410.541532.535.5450.0360

10.10 €

1 4 Days 3924.510black110-241316461410.541532.535.5500.0364

9.29 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5100.0310

9.29 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5150.0340

9.29 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5200.0320

9.29 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5250.0350

9.29 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5300.0330

10.10 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5350.0350

10.10 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5400.0360

10.10 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5450.0360

10.10 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5500.0370

9.29 €

1 4 Days 3924.510black110-321316461410.541532.535.5100.0330

9.29 €

1 4 Days 3924.510black110-321316461410.541532.535.5150.0340

9.29 €

1 4 Days 3924.510black110-321316461410.541532.535.5200.0320

9.29 €

1 4 Days 3924.510black110-321316461410.541532.535.5250.0329

9.29 €

1 4 Days 3924.510black110-321316461410.541532.535.5300.0340

10.10 €

1 4 Days 3924.510black110-321316461410.541532.535.5350.0335

10.10 €

1 4 Days 3924.510black110-321316461410.541532.535.5400.0340

10.10 €

1 4 Days 3924.510black110-321316461410.541532.535.5450.0350

10.10 €

1 4 Days 3924.510black110-321316461410.541532.535.5500.0350

9.29 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5100.0316

9.29 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5150.0320

9.29 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5200.0330

9.29 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5250.0335

9.29 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5300.0360

10.10 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5350.0350

10.10 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5400.0360

10.10 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5450.0360

10.10 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5500.0370

9.29 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5100.0320

9.29 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5150.0333

9.29 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5200.0343

9.29 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5250.0351

9.29 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5300.0362

10.10 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5350.0370

10.10 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5400.0385

10.10 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5450.0360

10.10 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5500.0400

9.29 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5100.0320

9.29 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5150.0330

9.29 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5200.0350

9.29 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5250.0350

9.29 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5300.0370

10.10 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5350.0370

10.10 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5400.0380

10.10 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5450.0360

10.10 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5500.0390

11.70 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5150.0798

11.70 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5200.0801

11.70 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5250.0814

11.70 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5300.0823

12.50 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5350.0834

12.50 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5400.0843

Loading...

Basic information

Main material Zinc Component material Steel Item Clamping Lever
Thread type external thread RoHS yes

Tech Support