Clamping lever, zinc, inch (06431)

Clamping lever, zinc, inch (06431)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Colour: black satin finish or silver metallic

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06431-1A01X15
06431-1A01X20
06431-1A01X25
06431-1A03X15
06431-1A03X20
06431-1A03X25
06431-1A11X15
06431-1A11X20
06431-1A11X25
06431-1A13X15
06431-1A13X20
06431-1A13X25
06431-1A21X10
06431-1A21X15
06431-1A21X20
06431-1A21X25
06431-1A21X30
06431-1A21X40
06431-1A21X50
06431-1A23X10
06431-1A23X15
06431-1A23X20
06431-1A23X25
06431-1A23X30
06431-1A23X40
06431-1A23X50
06431-2A21X15
06431-2A21X20
06431-2A21X25
06431-2A21X30
06431-2A21X40
06431-2A21X50
06431-2A21X60
06431-2A23X15
06431-2A23X20
06431-2A23X25
06431-2A23X30
06431-2A23X40
06431-2A23X50
06431-2A23X60
06431-2A31X15
06431-2A31X20
06431-2A31X25
06431-2A31X30
06431-2A31X40
06431-2A31X50
06431-2A31X60
06431-2A33X15
06431-2A33X20
06431-2A33X25
06431-2A33X30
06431-2A33X40
06431-2A33X50
06431-2A33X60
06431-2A41X20
06431-2A41X25
06431-2A41X30
06431-2A41X40
06431-2A41X50
06431-2A41X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Main colour Size X=thread D1
(mm)
No. of teeth A1 D2 D3 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

13.26 €

1 4 Days 3924.510black110-241316461410.541532.535.5150.0300

13.26 €

1 4 Days 3924.510black110-241316461410.541532.535.5200.0310

13.26 €

1 4 Days 3924.510black110-241316461410.541532.535.5250.0340

13.26 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5150.0318

13.26 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5200.0330

13.26 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.5250.0330

13.26 €

1 4 Days 3924.510black110-321316461410.541532.535.5150.0340

13.26 €

1 4 Days 3924.510black110-321316461410.541532.535.5200.0317

13.26 €

1 4 Days 3924.510black110-321316461410.541532.535.5250.0323

13.26 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5150.0318

13.26 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5200.0330

13.26 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.5250.0330

13.26 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5100.0310

13.26 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5150.0320

13.26 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5200.0360

13.26 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5250.0350

13.26 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5300.0360

14.28 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5400.0370

14.28 €

1 4 Days 3924.510black11/4-201316461410.541532.535.5500.0388

13.26 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5100.0330

13.26 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5150.0333

13.26 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5200.0342

13.26 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5250.0351

13.26 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5300.0351

14.28 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5400.0383

14.28 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.5500.0400

16.45 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5150.0827

16.45 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5200.0820

16.45 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5250.0820

16.45 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5300.0820

17.68 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5400.0842

17.68 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5500.0896

17.68 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5600.0920

16.45 €

1 4 Days 6428.513.5silver metallic21/4-2018207318.515.56.516.545.549.5150.0795

16.45 €

1 4 Days 6428.513.5silver metallic21/4-2018207318.515.56.516.545.549.5200.0839

16.45 €

1 4 Days 6428.513.5silver metallic21/4-2018207318.515.56.516.545.549.5250.0796

16.45 €

1 4 Days 6428.513.5silver metallic21/4-2018207318.515.56.516.545.549.5300.0822

17.68 €

1 4 Days 6428.513.5silver metallic21/4-2018207318.515.56.516.545.549.5400.0841

17.68 €

1 4 Days 6428.513.5silver metallic21/4-2018207318.515.56.516.545.549.5500.0123

17.68 €

1 4 Days 6428.513.5silver metallic21/4-2018207318.515.56.516.545.549.5600.0852

16.45 €

1 4 Days 6428.513.5black25/16-1818207318.515.56.516.545.549.5150.0840

16.45 €

1 4 Days 6428.513.5black25/16-1818207318.515.56.516.545.549.5200.0820

16.45 €

1 4 Days 6428.513.5black25/16-1818207318.515.56.516.545.549.5250.0870

16.45 €

1 4 Days 6428.513.5black25/16-1818207318.515.56.516.545.549.5300.0890

17.68 €

1 4 Days 6428.513.5black25/16-1818207318.515.56.516.545.549.5400.0890

17.68 €

1 4 Days 6428.513.5black25/16-1818207318.515.56.516.545.549.5500.0950

17.68 €

1 4 Days 6428.513.5black25/16-1818207318.515.56.516.545.549.5600.0950

16.45 €

1 4 Days 6428.513.5silver metallic25/16-1818207318.515.56.516.545.549.5150.0828

16.45 €

1 4 Days 6428.513.5silver metallic25/16-1818207318.515.56.516.545.549.5200.0840

16.45 €

1 4 Days 6428.513.5silver metallic25/16-1818207318.515.56.516.545.549.5250.0855

16.45 €

1 4 Days 6428.513.5silver metallic25/16-1818207318.515.56.516.545.549.5300.0883

17.68 €

1 4 Days 6428.513.5silver metallic25/16-1818207318.515.56.516.545.549.5400.0903

17.68 €

1 4 Days 6428.513.5silver metallic25/16-1818207318.515.56.516.545.549.5500.0950

17.68 €

1 4 Days 6428.513.5silver metallic25/16-1818207318.515.56.516.545.549.5600.0980

16.45 €

1 4 Days 6428.513.5black23/8-1618207318.515.56.516.545.549.5200.0859

16.45 €

1 4 Days 6428.513.5black23/8-1618207318.515.56.516.545.549.5250.0870

16.45 €

1 4 Days 6428.513.5black23/8-1618207318.515.56.516.545.549.5300.0890

17.68 €

1 4 Days 6428.513.5black23/8-1618207318.515.56.516.545.549.5400.0990

17.68 €

1 4 Days 6428.513.5black23/8-1618207318.515.56.516.545.549.5500.0950

17.68 €

1 4 Days 6428.513.5black23/8-1618207318.515.56.516.545.549.5600.0980

Loading...

Basic information

Main material Zinc Component material Stainless steel Item Clamping Lever
Thread type external thread RoHS yes

Tech Support