Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06440-11A3 |
06440-11A4 |
06440-11A5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | X=thread | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|
56.97 € | 1 | 4 Days | 5/16-18 | 0.2305 | ||
56.97 € | 1 | 4 Days | 3/8-16 | 0.3508 | ||
56.97 € | 1 | 4 Days | 1/2-13 | 0.3211 |
Loading...
Handle length(mm) | 83 | H | 40.5 | D | 19 |
---|---|---|---|---|---|
Main material | Stainless steel | Main colour | electropolished | Component material | Stainless steel |
Size | 1 | D1(mm) | 28 | No. of teeth | 24 |
A1 | 107 | D2 | 20 | H1 | 12 |
H3=handle height | 65 | H4 | 68.5 | Item | Clamping Lever |
T=thread depth | 17 | Thread type | internal thread | RoHS | yes |
PL Edelstahl | yes |