Clamping levers internal thread, steel, inch (06440)

Clamping levers internal thread, steel, inch (06440)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06440-1A3
06440-1A4
06440-1A5
06440-2A5
06440-2A6
06440-3A6
06440-3A7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth Weight (ERP)
(kg)

30.17 €

1 4 Days 8310719282040.56568.515/16-1817240.2194

30.17 €

1 4 Days 8310719282040.56568.513/8-1617240.2115

30.17 €

1 4 Days 8310719282040.56568.511/2-1317240.2301

39.96 €

1 4 Days 108138.523352551.579.58421/2-1323260.4167

39.96 €

1 4 Days 108138.523352551.579.58425/8-1123260.5988

55.89 €

1 4 Days 132168304330609397.535/8-1127360.7263

55.89 €

1 4 Days 132168304330609397.533/4-1027360.9348

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Steel Component material Steel Item Clamping lever
H1(mm) 12 Thread type Internal thread RoHS Yes
PL Edelstahl No

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support