Clamping lever internal thread, steel, inch (06442)

Clamping lever internal thread, steel, inch (06442)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06442-1A027
06442-1A127
06442-1A227
06442-1AE27
06442-2A227
06442-2A327
06442-3A327
06442-3A427
06442-4A427
06442-4A527
06442-5A527
06442-5A627
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1 D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

12.60 €

1 4 Days 4024.5710110-2413164714414.5313490.0380

12.60 €

1 4 Days 4024.5710110-3213164714414.5313490.0369

12.60 €

1 4 Days 4024.571011/4-2013164714414.5313490.0900

12.60 €

1 4 Days 4024.571018-3213164714414.5313490.0379

16.99 €

1 4 Days 6528.59.513.521/4-2018.52074.5196.517.542.545.5120.0920

16.99 €

1 4 Days 6528.59.513.525/16-1818.52074.5196.517.542.545.5120.1504

20.34 €

1 4 Days 8037111635/16-1821229122102454.558.5140.1456

20.34 €

1 4 Days 8037111633/8-1621229122102454.558.5140.2550

26.19 €

1 4 Days 9543131943/8-16272410927.510276367.5170.2569

26.19 €

1 4 Days 9543131941/2-13272410927.510276367.5170.2600

41.33 €

1 4 Days 11049152351/2-133126126321231.57377.5230.3990

41.33 €

1 4 Days 11049152355/8-113126126321231.57377.5230.3775

Loading...

  1. 1

Basic information

Main material Steel Surface finish body satin finish Main colour ruby red RAL3003
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type internal thread RoHS yes

Tech Support