Clamping lever, zinc silver high-gloss chromed, inch (06451)

Clamping lever, zinc silver high-gloss chromed, inch (06451)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-0A06
06451-0A16
06451-0A26
06451-0AD6
06451-0AE6
06451-1A06
06451-1A16
06451-1A26
06451-2A26
06451-2A36
06451-3A36
06451-3A46
06451-4A46
06451-4A56
06451-5A56
06451-5A66
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

14.66 €

1 4 Days 3024.5710010-2413163714414.5303390.0360

14.66 €

1 4 Days 3024.5710010-3213163714414.5303390.0360

14.66 €

1 4 Days 3024.571001/4-2013163714414.5303390.0360

14.66 €

1 4 Days 3024.571006-3213163714414.5303390.0360

14.66 €

1 4 Days 3024.571008-3213163714414.5303390.0360

14.66 €

1 4 Days 4024.5710110-2413164714414.5313490.0306

14.66 €

1 4 Days 4024.5710110-3213164714414.5313490.0306

14.66 €

1 4 Days 4024.571011/4-2013164714414.5313490.0325

18.17 €

1 4 Days 6528.59.513.521/4-2018.52074.5196.517.542.545.5120.0783

18.17 €

1 4 Days 6528.59.513.525/16-1818.52074.5196.517.542.545.5120.0804

20.62 €

1 4 Days 8037111635/16-1821229122102454.558.5140.1347

20.62 €

1 4 Days 8037111633/8-1621229122102454.558.5140.1283

27.70 €

1 4 Days 9543131943/8-16272410927.510276367.5170.2075

27.70 €

1 4 Days 9543131941/2-13272410927.510276367.5170.2014

34.33 €

1 4 Days 11049152351/2-133126126321231.57377.5230.3127

34.33 €

1 4 Days 11049152355/8-113126126321231.57377.5230.3068

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body high-gloss chromed Main colour silver
Component material Stainless steel Surface finish component bright Item Clamping Lever
Thread type internal thread RoHS yes

Tech Support