Clamping lever flat, external thread, zinc, plastic-coated, inch (06458)

Clamping lever flat, external thread, zinc, plastic-coated, inch (06458)
· The clamping lever represents reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Flat grip for tight spaces

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06458-2A22X15
06458-2A22X20
06458-2A22X25
06458-2A22X30
06458-2A22X35
06458-2A22X40
06458-2A22X45
06458-2A22X50
06458-2A22X55
06458-2A22X60
06458-2A32X15
06458-2A32X20
06458-2A32X25
06458-2A32X30
06458-2A32X35
06458-2A32X40
06458-2A32X45
06458-2A32X50
06458-2A32X55
06458-2A32X60
06458-2A42X15
06458-2A42X20
06458-2A42X25
06458-2A42X30
06458-2A42X35
06458-2A42X40
06458-2A42X45
06458-2A42X50
06458-2A42X55
06458-2A42X60
06458-3A32X15
06458-3A32X20
06458-3A32X25
06458-3A32X30
06458-3A32X35
06458-3A32X40
06458-3A32X45
06458-3A32X50
06458-3A32X55
06458-3A32X60
06458-3A42X15
06458-3A42X20
06458-3A42X25
06458-3A42X30
06458-3A42X35
06458-3A42X40
06458-3A42X45
06458-3A42X50
06458-3A42X55
06458-3A42X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

11.40 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2150.0843

11.40 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2200.0841

11.40 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2250.0850

11.40 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2300.0861

12.19 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2350.0871

12.19 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2400.0877

12.19 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2450.0885

12.19 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2500.0893

12.19 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2550.0898

12.19 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2600.0898

11.40 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2150.0855

11.40 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2200.0871

11.40 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2250.0885

11.40 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2300.0899

12.19 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2350.0966

12.19 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2400.0932

12.19 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2450.0947

12.19 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2500.0960

12.19 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2550.0977

12.19 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2600.1017

11.40 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2150.0881

11.40 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2200.0903

11.40 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2250.0938

11.40 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2300.0955

12.19 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2350.0978

12.19 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2400.1000

12.19 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2450.1035

12.19 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2500.1049

12.19 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2550.1080

12.19 €

1 4 Days 6528.510.113.523/8-1618.52074.519.16.517.829.232.2600.1099

12.54 €

1 4 Days 803711.71635/16-1821.22291221023.83842150.1381

12.54 €

1 4 Days 803711.71635/16-1821.22291221023.83842200.1399

12.54 €

1 4 Days 803711.71635/16-1821.22291221023.83842250.1413

12.54 €

1 4 Days 803711.71635/16-1821.22291221023.83842300.1459

13.41 €

1 4 Days 803711.71635/16-1821.22291221023.83842350.1459

13.41 €

1 4 Days 803711.71635/16-1821.22291221023.83842400.1458

13.41 €

1 4 Days 803711.71635/16-1821.22291221023.83842450.1474

13.41 €

1 4 Days 803711.71635/16-1821.22291221023.83842500.1489

13.41 €

1 4 Days 803711.71635/16-1821.22291221023.83842550.1505

13.41 €

1 4 Days 803711.71635/16-1821.22291221023.83842600.1519

12.54 €

1 4 Days 803711.71633/8-1621.22291221023.83842150.1406

12.54 €

1 4 Days 803711.71633/8-1621.22291221023.83842200.1434

12.54 €

1 4 Days 803711.71633/8-1621.22291221023.83842250.1459

12.54 €

1 4 Days 803711.71633/8-1621.22291221023.83842300.1484

13.41 €

1 4 Days 803711.71633/8-1621.22291221023.83842350.1504

13.41 €

1 4 Days 803711.71633/8-1621.22291221023.83842400.1529

13.41 €

1 4 Days 803711.71633/8-1621.22291221023.83842450.1558

13.41 €

1 4 Days 803711.71633/8-1621.22291221023.83842500.1578

13.41 €

1 4 Days 803711.71633/8-1621.22291221023.83842550.1604

13.41 €

1 4 Days 803711.71633/8-1621.22291221023.83842600.1684

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body plastic-coated Main colour orange RAL 2004
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type external thread Version 1 flat RoHS yes

Tech Support