Clamping lever with protective cap, zinc, inch (06460)

Clamping lever with protective cap, zinc, inch (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-92A22X15
06460-92A22X20
06460-92A22X25
06460-92A22X30
06460-92A22X35
06460-92A22X40
06460-92A22X45
06460-92A22X50
06460-92A22X55
06460-92A22X60
06460-92A32X15
06460-92A32X20
06460-92A32X25
06460-92A32X30
06460-92A32X35
06460-92A32X40
06460-92A32X45
06460-92A32X50
06460-92A32X55
06460-92A32X60
06460-92A42X15
06460-92A42X20
06460-92A42X25
06460-92A42X30
06460-92A42X35
06460-92A42X40
06460-92A42X45
06460-92A42X50
06460-92A42X55
06460-92A42X60
06460-93A32X15
06460-93A32X20
06460-93A32X25
06460-93A32X30
06460-93A32X35
06460-93A32X40
06460-93A32X45
06460-93A32X50
06460-93A32X55
06460-93A32X60
06460-93A42X15
06460-93A42X20
06460-93A42X25
06460-93A42X30
06460-93A42X35
06460-93A42X40
06460-93A42X45
06460-93A42X50
06460-93A42X55
06460-93A42X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

13.41 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5150.0860

13.41 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5200.0860

13.41 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5250.0870

13.41 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5300.0880

14.13 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5350.0900

14.13 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5400.0910

14.13 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5450.0920

14.13 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5500.0920

14.13 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5550.0920

14.13 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5600.0930

13.41 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5150.0870

13.41 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5200.0900

13.41 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5250.0900

13.41 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5300.0920

14.13 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5350.0940

14.13 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5400.0950

14.13 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5450.0980

14.13 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5500.0990

14.13 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5550.1040

14.13 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5600.1060

13.41 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5150.0910

13.41 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5200.0930

13.41 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5250.0960

13.41 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5300.0980

14.13 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5350.1000

14.13 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5400.1030

14.13 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5450.1060

14.13 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5500.1080

14.13 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5550.1110

14.13 €

1 4 Days 65329.513.523/8-1618.52074.5196.517.542.545.5600.1130

14.89 €

1 4 Days 8041.5111635/16-1821229122102454.558.5150.1430

14.89 €

1 4 Days 8041.5111635/16-1821229122102454.558.5200.1450

14.89 €

1 4 Days 8041.5111635/16-1821229122102454.558.5250.1480

14.89 €

1 4 Days 8041.5111635/16-1821229122102454.558.5300.1490

15.70 €

1 4 Days 8041.5111635/16-1821229122102454.558.5350.1510

15.70 €

1 4 Days 8041.5111635/16-1821229122102454.558.5400.1520

15.70 €

1 4 Days 8041.5111635/16-1821229122102454.558.5450.1530

15.70 €

1 4 Days 8041.5111635/16-1821229122102454.558.5500.1540

15.70 €

1 4 Days 8041.5111635/16-1821229122102454.558.5550.1550

15.70 €

1 4 Days 8041.5111635/16-1821229122102454.558.5600.1570

14.89 €

1 4 Days 8041.5111633/8-1621229122102454.558.5150.1450

14.89 €

1 4 Days 8041.5111633/8-1621229122102454.558.5200.1470

14.89 €

1 4 Days 8041.5111633/8-1621229122102454.558.5250.1500

14.89 €

1 4 Days 8041.5111633/8-1621229122102454.558.5300.1530

15.70 €

1 4 Days 8041.5111633/8-1621229122102454.558.5350.1560

15.70 €

1 4 Days 8041.5111633/8-1621229122102454.558.5400.1580

15.70 €

1 4 Days 8041.5111633/8-1621229122102454.558.5450.1600

15.70 €

1 4 Days 8041.5111633/8-1621229122102454.558.5500.1640

15.70 €

1 4 Days 8041.5111633/8-1621229122102454.558.5550.1660

15.70 €

1 4 Days 8041.5111633/8-1621229122102454.558.5600.1690

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Main colour orange RAL 2004
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type external thread Version 1 with protective cap RoHS yes

Tech Support