Clamping lever with external thread, handle powder-coated, inch (06461)

Clamping lever with external thread, handle powder-coated, inch (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-0A02X10
06461-0A02X15
06461-0A02X20
06461-0A02X25
06461-0A03X10
06461-0A03X15
06461-0A03X20
06461-0A03X25
06461-0A027X10
06461-0A027X15
06461-0A027X20
06461-0A027X25
06461-0A12X10
06461-0A12X15
06461-0A12X20
06461-0A12X25
06461-0A13X10
06461-0A13X15
06461-0A13X20
06461-0A13X25
06461-0A22X10
06461-0A22X15
06461-0A22X20
06461-0A22X25
06461-0A22X30
06461-0A22X40
06461-0A22X50
06461-0A23X10
06461-0A23X15
06461-0A23X20
06461-0A23X25
06461-0A23X30
06461-0A23X40
06461-0A23X50
06461-0A127X10
06461-0A127X15
06461-0A127X20
06461-0A127X25
06461-0A227X10
06461-0A227X15
06461-0A227X20
06461-0A227X25
06461-0A227X30
06461-0A227X40
06461-0A227X50
06461-0AE2X10
06461-0AE2X15
06461-0AE2X20
06461-0AE2X25
06461-0AE3X10
06461-0AE3X15
06461-0AE3X20
06461-0AE3X25
06461-0AE27X10
06461-0AE27X15
06461-0AE27X20
06461-0AE27X25
06461-1A02X15
06461-1A02X20
06461-1A02X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Surface finish component Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

11.90 €

1 4 Days 3024.5710orange RAL 2004bright010-2413163714414.53033100.0328

11.90 €

1 4 Days 3024.5710orange RAL 2004bright010-2413163714414.53033150.0341

11.90 €

1 4 Days 3024.5710orange RAL 2004bright010-2413163714414.53033200.0339

11.90 €

1 4 Days 3024.5710orange RAL 2004bright010-2413163714414.53033250.0345

11.90 €

1 4 Days 3024.5710silver metallicbright010-2413163714414.53033100.0327

11.90 €

1 4 Days 3024.5710silver metallicbright010-2413163714414.53033150.0331

11.90 €

1 4 Days 3024.5710silver metallicbright010-2413163714414.53033200.0339

11.90 €

1 4 Days 3024.5710silver metallicbright010-2413163714414.53033250.0344

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright010-2413163714414.53033100.0010

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright010-2413163714414.53033150.0010

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright010-2413163714414.53033200.0305

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright010-2413163714414.53033250.0010

11.90 €

1 4 Days 3024.5710orange RAL 2004bright010-3213163714414.53033100.0010

11.90 €

1 4 Days 3024.5710orange RAL 2004bright010-3213163714414.53033150.0341

11.90 €

1 4 Days 3024.5710orange RAL 2004bright010-3213163714414.53033200.0339

11.90 €

1 4 Days 3024.5710orange RAL 2004bright010-3213163714414.53033250.0345

11.90 €

1 4 Days 3024.5710silver metallicbright010-3213163714414.53033100.0327

11.90 €

1 4 Days 3024.5710silver metallicbright010-3213163714414.53033150.0331

11.90 €

1 4 Days 3024.5710silver metallicbright010-3213163714414.53033200.0339

11.90 €

1 4 Days 3024.5710silver metallicbright010-3213163714414.53033250.0344

11.90 €

1 4 Days 3024.5710orange RAL 2004bright01/4-2013163714414.53033100.0328

11.90 €

1 4 Days 3024.5710orange RAL 2004bright01/4-2013163714414.53033150.0341

11.90 €

1 4 Days 3024.5710orange RAL 2004bright01/4-2013163714414.53033200.0339

11.90 €

1 4 Days 3024.5710orange RAL 2004bright01/4-2013163714414.53033250.0345

11.90 €

1 4 Days 3024.5710orange RAL 2004bright01/4-2013163714414.53033300.0348

12.83 €

1 4 Days 3024.5710orange RAL 2004bright01/4-2013163714414.53033400.0366

12.83 €

1 4 Days 3024.5710orange RAL 2004bright01/4-2013163714414.53033500.0383

11.90 €

1 4 Days 3024.5710silver metallicbright01/4-2013163714414.53033100.0327

11.90 €

1 4 Days 3024.5710silver metallicbright01/4-2013163714414.53033150.0331

11.90 €

1 4 Days 3024.5710silver metallicbright01/4-2013163714414.53033200.0339

11.90 €

1 4 Days 3024.5710silver metallicbright01/4-2013163714414.53033250.0344

11.90 €

1 4 Days 3024.5710silver metallicbright01/4-2013163714414.53033300.0348

12.83 €

1 4 Days 3024.5710silver metallicbright01/4-2013163714414.53033400.0366

12.83 €

1 4 Days 3024.5710silver metallicbright01/4-2013163714414.53033500.0383

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright010-3213163714414.53033100.0010

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright010-3213163714414.53033150.0010

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright010-3213163714414.53033200.0305

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright010-3213163714414.53033250.0010

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright01/4-2013163714414.53033100.0313

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright01/4-2013163714414.53033150.0010

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright01/4-2013163714414.53033200.0305

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright01/4-2013163714414.53033250.0010

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright01/4-2013163714414.53033300.0349

12.83 €

1 4 Days 3024.5710ruby red RAL3003bright01/4-2013163714414.53033400.0367

12.83 €

1 4 Days 3024.5710ruby red RAL3003bright01/4-2013163714414.53033500.0384

11.90 €

1 4 Days 3024.5710orange RAL 2004bright08-3213163714414.53033100.0010

11.90 €

1 4 Days 3024.5710orange RAL 2004bright08-3213163714414.53033150.0010

11.90 €

1 4 Days 3024.5710orange RAL 2004bright08-3213163714414.53033200.0010

11.90 €

1 4 Days 3024.5710orange RAL 2004bright08-3213163714414.53033250.0010

11.90 €

1 4 Days 3024.5710silver metallicbright08-3213163714414.53033100.0332

11.90 €

1 4 Days 3024.5710silver metallicbright08-3213163714414.53033150.0327

11.90 €

1 4 Days 3024.5710silver metallicbright08-3213163714414.53033200.0330

11.90 €

1 4 Days 3024.5710silver metallicbright08-3213163714414.53033250.0333

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright08-3213163714414.53033100.0309

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright08-3213163714414.53033150.0320

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright08-3213163714414.53033200.0297

11.90 €

1 4 Days 3024.5710ruby red RAL3003bright08-3213163714414.53033250.0298

11.90 €

1 4 Days 4024.5710orange RAL 2004bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710orange RAL 2004bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710orange RAL 2004bright110-2413164714414.53134250.0349

Loading...

Basic information

Main material Zinc Surface finish body plastic-coated Component material Stainless steel
Item Clamping Lever Thread type external thread RoHS yes

Tech Support