Clamping lever with external thread, zinc silver high-gloss chromed, inch (06461)

Clamping lever with external thread, zinc silver high-gloss chromed, inch (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-0A06X10
06461-0A06X15
06461-0A06X20
06461-0A06X25
06461-0A16X10
06461-0A16X15
06461-0A16X20
06461-0A16X25
06461-0A26X10
06461-0A26X15
06461-0A26X20
06461-0A26X25
06461-0A26X30
06461-0A26X40
06461-0A26X50
06461-0AE6X10
06461-0AE6X15
06461-0AE6X20
06461-0AE6X25
06461-1A06X15
06461-1A06X20
06461-1A06X25
06461-1A16X15
06461-1A16X20
06461-1A16X25
06461-1A26X10
06461-1A26X15
06461-1A26X20
06461-1A26X25
06461-1A26X30
06461-1A26X40
06461-1A26X50
06461-2A26X15
06461-2A26X20
06461-2A26X25
06461-2A26X30
06461-2A26X40
06461-2A26X50
06461-2A26X60
06461-2A36X15
06461-2A36X20
06461-2A36X25
06461-2A36X30
06461-2A36X40
06461-2A36X50
06461-2A36X60
06461-2A46X20
06461-2A46X25
06461-2A46X30
06461-2A46X40
06461-2A46X50
06461-2A46X60
06461-3A36X20
06461-3A36X25
06461-3A36X30
06461-3A36X40
06461-3A36X50
06461-3A36X60
06461-3A46X20
06461-3A46X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Surface finish component Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

15.46 €

1 4 Days 3024.5710bright010-2413163714414.53033100.0327

15.46 €

1 4 Days 3024.5710bright010-2413163714414.53033150.0010

15.46 €

1 4 Days 3024.5710bright010-2413163714414.53033200.0340

15.46 €

1 4 Days 3024.5710bright010-2413163714414.53033250.0346

15.46 €

1 4 Days 3024.5710bright010-3213163714414.53033100.0327

15.46 €

1 4 Days 3024.5710bright010-3213163714414.53033150.0010

15.46 €

1 4 Days 3024.5710bright010-3213163714414.53033200.0340

15.46 €

1 4 Days 3024.5710bright010-3213163714414.53033250.0346

15.46 €

1 4 Days 3024.5710bright01/4-2013163714414.53033100.0327

15.46 €

1 4 Days 3024.5710bright01/4-2013163714414.53033150.0010

15.46 €

1 4 Days 3024.5710bright01/4-2013163714414.53033200.0340

15.46 €

1 4 Days 3024.5710bright01/4-2013163714414.53033250.0346

15.46 €

1 4 Days 3024.5710bright01/4-2013163714414.53033300.0348

16.70 €

1 4 Days 3024.5710bright01/4-2013163714414.53033400.0366

16.70 €

1 4 Days 3024.5710bright01/4-2013163714414.53033500.0383

15.46 €

1 4 Days 3024.5710bright08-3213163714414.53033100.0330

15.46 €

1 4 Days 3024.5710bright08-3213163714414.53033150.0320

15.46 €

1 4 Days 3024.5710bright08-3213163714414.53033200.0297

15.46 €

1 4 Days 3024.5710bright08-3213163714414.53033250.0310

15.46 €

1 4 Days 4024.5710bright110-2413164714414.53134150.0360

15.46 €

1 4 Days 4024.5710bright110-2413164714414.53134200.0351

15.46 €

1 4 Days 4024.5710bright110-2413164714414.53134250.0354

15.46 €

1 4 Days 4024.5710bright110-3213164714414.53134150.0360

15.46 €

1 4 Days 4024.5710bright110-3213164714414.53134200.0351

15.46 €

1 4 Days 4024.5710bright110-3213164714414.53134250.0354

15.46 €

1 4 Days 4024.5710bright11/4-2013164714414.53134100.0369

15.46 €

1 4 Days 4024.5710bright11/4-2013164714414.53134150.0366

15.46 €

1 4 Days 4024.5710bright11/4-2013164714414.53134200.0378

15.46 €

1 4 Days 4024.5710bright11/4-2013164714414.53134250.0386

15.46 €

1 4 Days 4024.5710bright11/4-2013164714414.53134300.0395

16.70 €

1 4 Days 4024.5710bright11/4-2013164714414.53134400.0414

16.70 €

1 4 Days 4024.5710bright11/4-2013164714414.53134500.0437

19.21 €

1 4 Days 6528.59.513.5-21/4-2018.52074.5196.517.542.545.5150.0843

19.21 €

1 4 Days 6528.59.513.5-21/4-2018.52074.5196.517.542.545.5200.0894

19.21 €

1 4 Days 6528.59.513.5-21/4-2018.52074.5196.517.542.545.5250.0850

19.21 €

1 4 Days 6528.59.513.5-21/4-2018.52074.5196.517.542.545.5300.0865

20.62 €

1 4 Days 6528.59.513.5-21/4-2018.52074.5196.517.542.545.5400.0877

20.62 €

1 4 Days 6528.59.513.5-21/4-2018.52074.5196.517.542.545.5500.0937

20.62 €

1 4 Days 6528.59.513.5-21/4-2018.52074.5196.517.542.545.5600.0914

19.21 €

1 4 Days 6528.59.513.5-25/16-1818.52074.5196.517.542.545.5150.0904

19.21 €

1 4 Days 6528.59.513.5-25/16-1818.52074.5196.517.542.545.5200.0918

19.21 €

1 4 Days 6528.59.513.5-25/16-1818.52074.5196.517.542.545.5250.0946

19.21 €

1 4 Days 6528.59.513.5-25/16-1818.52074.5196.517.542.545.5300.0965

20.62 €

1 4 Days 6528.59.513.5-25/16-1818.52074.5196.517.542.545.5400.0986

20.62 €

1 4 Days 6528.59.513.5-25/16-1818.52074.5196.517.542.545.5500.1025

20.62 €

1 4 Days 6528.59.513.5-25/16-1818.52074.5196.517.542.545.5600.1021

19.21 €

1 4 Days 6528.59.513.5-23/8-1618.52074.5196.517.542.545.5200.0931

19.21 €

1 4 Days 6528.59.513.5-23/8-1618.52074.5196.517.542.545.5250.0930

19.21 €

1 4 Days 6528.59.513.5-23/8-1618.52074.5196.517.542.545.5300.1012

20.62 €

1 4 Days 6528.59.513.5-23/8-1618.52074.5196.517.542.545.5400.1000

20.62 €

1 4 Days 6528.59.513.5-23/8-1618.52074.5196.517.542.545.5500.1049

20.62 €

1 4 Days 6528.59.513.5-23/8-1618.52074.5196.517.542.545.5600.1164

22.00 €

1 4 Days 80371116-35/16-1821229122102454.558.5200.1399

22.00 €

1 4 Days 80371116-35/16-1821229122102454.558.5250.1413

22.00 €

1 4 Days 80371116-35/16-1821229122102454.558.5300.1464

23.49 €

1 4 Days 80371116-35/16-1821229122102454.558.5400.1458

23.49 €

1 4 Days 80371116-35/16-1821229122102454.558.5500.1575

23.49 €

1 4 Days 80371116-35/16-1821229122102454.558.5600.1511

22.00 €

1 4 Days 80371116-33/8-1621229122102454.558.5200.1498

22.00 €

1 4 Days 80371116-33/8-1621229122102454.558.5250.1503

Loading...

Basic information

Main material Zinc Surface finish body high-gloss chromed Main colour silver
Component material Stainless steel Item Clamping Lever Thread type external thread
RoHS yes

Tech Support