Clamping levers with push button with external thread, inch (06610)

Clamping levers with push button with external thread, inch (06610)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Push button eases the release and makes handling the lever safer.

· Various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06610-711A0X10
06610-711A0X15
06610-711A0X20
06610-711A0X25
06610-711A0X30
06610-711A0X35
06610-711A0X40
06610-711A0X45
06610-711A0X50
06610-711A1X10
06610-711A1X15
06610-711A1X20
06610-711A1X25
06610-711A1X30
06610-711A1X35
06610-711A1X40
06610-711A1X45
06610-711A1X50
06610-711A2X10
06610-711A2X15
06610-711A2X20
06610-711A2X25
06610-711A2X30
06610-711A2X35
06610-711A2X40
06610-711A2X45
06610-711A2X50
06610-712A2X15
06610-712A2X20
06610-712A2X25
06610-712A2X30
06610-712A2X35
06610-712A2X40
06610-712A2X45
06610-712A2X50
06610-712A2X55
06610-712A2X60
06610-712A3X15
06610-712A3X20
06610-712A3X25
06610-712A3X30
06610-712A3X35
06610-712A3X40
06610-712A3X45
06610-712A3X50
06610-712A3X55
06610-712A3X60
06610-712A4X15
06610-712A4X20
06610-712A4X25
06610-712A4X30
06610-712A4X35
06610-712A4X40
06610-712A4X45
06610-712A4X50
06610-712A4X55
06610-712A4X60
06610-713A3X15
06610-713A3X20
06610-713A3X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Component colour Main colour A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread No. of teeth Weight (ERP)
(kg)

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.510110-24160.0160

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.515110-24160.0160

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.520110-24160.0160

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.525110-24160.0170

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.530110-24160.0170

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.535110-24160.0180

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.540110-24160.0190

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.545110-24160.0190

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.550110-24160.0200

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.510110-32160.0160

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.515110-32160.0160

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.520110-32160.0160

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.525110-32160.0170

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.530110-32160.0170

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.535110-32160.0180

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.540110-32160.0190

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.545110-32160.0190

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.550110-32160.0200

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.51011/4-20160.0160

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.51511/4-20160.0160

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.52011/4-20160.0170

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.52511/4-20160.0180

6.29 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.53011/4-20160.0190

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.53511/4-20160.0200

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.54011/4-20160.0210

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.54511/4-20160.0220

7.04 €

1 4 Days 40Traffic red RAL 3020Black grey RAL 7021477.5101314.525.54153033.55011/4-20160.0220

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.51521/4-20200.0340

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.52021/4-20200.0350

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.52521/4-20200.0360

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.53021/4-20200.0360

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.53521/4-20200.0400

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.54021/4-20200.0400

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.54521/4-20200.0420

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.55021/4-20200.0480

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.55521/4-20200.0480

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.56021/4-20200.0490

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.51525/16-18200.0360

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.52025/16-18200.0380

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.52525/16-18200.0390

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.53025/16-18200.0410

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.53525/16-18200.0420

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.54025/16-18200.0440

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.54525/16-18200.0450

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.55025/16-18200.0470

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.55525/16-18200.0490

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.56025/16-18200.0500

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.51523/8-16200.0360

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.52023/8-16200.0380

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.52523/8-16200.0390

7.51 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.53023/8-16200.0410

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.53523/8-16200.0420

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.54023/8-16200.0440

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.54523/8-16200.0450

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.55023/8-16200.0470

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.55523/8-16200.0490

8.17 €

1 4 Days 65Traffic red RAL 3020Black grey RAL 7021759.513.51819.529.56.517.541.545.56023/8-16200.0510

9.18 €

1 4 Days 80Traffic red RAL 3020Black grey RAL 702191.5111621.52338.5102453.5581535/16-18220.0620

9.18 €

1 4 Days 80Traffic red RAL 3020Black grey RAL 702191.5111621.52338.5102453.5582035/16-18220.0650

9.18 €

1 4 Days 80Traffic red RAL 3020Black grey RAL 702191.5111621.52338.5102453.5582535/16-18220.0650

Loading...

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
L-Shaped Clamp Lever Shape Push Button Type Main Body Material Other Main material Plastic
Component material Steel Item Clamping lever Version 1 With push button
Thread type External thread RoHS Yes

Tech Support