Configure

Worm drive compact (22700-12)

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Self-locking

Max. driving torque M

(Nm)

Max. output torque M

(Nm)

Transmission ratio

Weight in kg (ERP)

(kg)

Minimum order quantity
Not self-locking
4
2
1:1
0.0988
1 pieces
Not self-locking
3
2
2.5:1
0.0956
1 pieces
Self-locking
3
2
4.33:1
0.0946
1 pieces
Self-locking
2
3
6:1
0.0963
1 pieces
Self-locking
1
3
13:1
0.0972
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
104.81 €
( 124.72 € )
4 working days
104.81 €
( 124.72 € )
4 working days
104.81 €
( 124.72 € )
4 working days
104.81 €
( 124.72 € )
4 working days
104.81 €
( 124.72 € )
4 working days

More Information

Basic information

· Maintenance-free

· Housing die-cast zinc.

· Hardened steel worm screw and worm wheel

· 5 different ratios

· Centre distance 14 mm