Configure
  • Height(mm)
  • H1(mm)
  • H2(mm)
  • D1=Internal diameter(mm)
  • D2(mm)
  • B(mm)
  • B1(mm)
  • L(mm)
  • L1(mm)
  • L2(mm)
  • E1(mm)
  • T(mm)
  • Stiffness K(N/µm)
  • Size
  • SW(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Fixed bearing units block version, Form B (24078-01)

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Height

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

H1

(mm)

H2

(mm)

D1=Internal diameter

(mm)

D2

(mm)

B

(mm)

B1

(mm)

L

(mm)

L1

(mm)

L2

(mm)

E1

(mm)

T

(mm)

Stiffness K

(N/µm)

Size

SW

(mm)

Weight (ERP)

(kg)

Minimum order quantity
43
6500
2800
25
24
10
9
70
36
24
6
29.5
52
5.5
95
10
16
0.4241
1 pieces
43
7000
3100
25
24
12
9
70
36
24
6
29.5
52
5.5
102
12
19
0.4191
1 pieces
50
7500
3500
30
25
15
11
80
41
25
6
36
60
10
114
15
22
0.5508
1 pieces
58
17500
3500
30
25
20
11
95
56
42
10
50
75
11
145
20
30
1.3110
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
110.76 €
( 131.80 € )
4 working days
116.11 €
( 138.17 € )
4 working days
135.52 €
( 161.27 € )
4 working days
162.62 €
( 193.52 € )
4 working days

More Information

Basic information

· With axial angular contact ball bearings

· The axis height of the spindle bearings matches the floating bearing unit 24078-02