Configure
  • Internal diameter(mm)
  • Height(mm)
  • Component material
  • H1(mm)
  • B(mm)
  • L(mm)
  • L1(mm)
  • E=Hole spacing(mm)
  • E1(mm)
  • Housing
  • T(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Pillow block bearing pedestal type (24241-01)

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

Height

(mm)

Component material

H1

(mm)

B

(mm)

L

(mm)

L1

(mm)

E=Hole spacing

(mm)

E1

(mm)

Housing

T

(mm)

Weight (ERP)

(kg)

Minimum order quantity
12
65
POM
33.3
73
38
31
50.8
M8
201
10
0.5364
1 pieces
15
65
POM
33.3
73
38
31
50.8
M8
202
10
0.5370
1 pieces
20
65
POM
33.3
73
38
31
50.8
M8
204
10
0.5287
1 pieces
12
65
Stainless steel
33.3
73
38
31
50.8
M8
201
10
0.6875
1 pieces
25
71
POM
36.7
76
38
34
50.8
M10
205
12.5
0.5798
1 pieces
30
86
POM
42.9
102
38
38.1
76.1
M10
206
12.5
0.9938
1 pieces
35
95
POM
47.6
108
48
42.9
82.6
M10
207
12.5
1.3100
1 pieces
40
100
POM
49.2
117
48
49.2
88.9
M12
208
15
1.4250
1 pieces
15
65
Stainless steel
33.3
73
38
31
50.8
M8
202
10
0.6689
1 pieces
20
65
Stainless steel
33.3
73
38
31
50.8
M8
204
10
0.6361
1 pieces
25
71
Stainless steel
36.7
76
38
34
50.8
M10
205
12.5
0.7252
1 pieces
30
86
Stainless steel
42.9
102
38
38.1
76.1
M10
206
12.5
1.2090
1 pieces
35
95
Stainless steel
47.6
108
48
42.9
82.6
M10
207
12.5
1.6500
1 pieces
40
100
Stainless steel
49.2
117
48
49.2
88.9
M12
208
15
1.8620
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
82.11 €
( 97.71 € )
4 working days
78.80 €
( 93.77 € )
4 working days
73.29 €
( 87.22 € )
4 working days
82.11 €
( 97.71 € )
4 working days
80.51 €
( 95.81 € )
4 working days
115.93 €
( 137.96 € )
4 working days
136.30 €
( 162.20 € )
4 working days
165.78 €
( 197.28 € )
4 working days
78.80 €
( 93.77 € )
4 working days
73.29 €
( 87.22 € )
4 working days
80.51 €
( 95.81 € )
4 working days
115.93 €
( 137.96 € )
4 working days
136.30 €
( 162.20 € )
4 working days
165.78 €
( 197.28 € )
4 working days

More Information

Basic information

· With a sealed, single-row ball bearing or plastic slide bearing

· Compensates for misalignments on the shaft

· Internal diameter of the bearings with plus-tolerance

· Maintenance-free and corrosion protected

· Ready to install