Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
10.76 € | 1 | 4 Days | 24 | 10 | 12 | 28 | 18 | 0.0800 | ||
12.50 € | 1 | 4 Days | 26 | 10 | 13 | 30 | 20 | 0.1000 | ||
13.92 € | 1 | 4 Days | 28 | 10 | 14 | 32 | 22 | 0.1200 | ||
14.17 € | 1 | 4 Days | 30 | 10 | 15 | 34 | 24 | 0.1400 | ||
15.64 € | 1 | 4 Days | 32 | 10 | 16 | 36 | 25 | 0.1600 | ||
16.97 € | 1 | 4 Days | 34 | 10 | 17 | 38 | 25 | 0.1800 | ||
17.53 € | 1 | 4 Days | 36 | 10 | 18 | 40 | 25 | 0.1900 | ||
18.64 € | 1 | 4 Days | 38 | 10 | 19 | 42 | 25 | 0.2100 | ||
18.78 € | 1 | 4 Days | 40 | 10 | 20 | 44 | 30 | 0.2600 | ||
20.78 € | 1 | 4 Days | 42 | 12 | 21 | 46 | 30 | 0.2700 | ||
20.95 € | 1 | 4 Days | 44 | 12 | 22 | 48 | 30 | 0.2900 | ||
22.15 € | 1 | 4 Days | 46 | 12 | 23 | 50 | 30 | 0.3100 | ||
23.47 € | 1 | 4 Days | 48 | 12 | 24 | 52 | 35 | 0.3600 | ||
23.83 € | 1 | 4 Days | 50 | 12 | 25 | 54 | 35 | 0.3900 | ||
23.54 € | 1 | 4 Days | 52 | 12 | 26 | 56 | 40 | 0.4500 | ||
23.86 € | 1 | 4 Days | 54 | 12 | 27 | 58 | 40 | 0.4700 | ||
25.79 € | 1 | 4 Days | 56 | 12 | 28 | 60 | 40 | 0.5000 | ||
25.79 € | 1 | 4 Days | 58 | 14 | 29 | 62 | 40 | 0.5200 | ||
26.51 € | 1 | 4 Days | 60 | 14 | 30 | 64 | 40 | 0.5500 | ||
26.51 € | 1 | 4 Days | 62 | 14 | 31 | 66 | 45 | 0.6100 | ||
29.08 € | 1 | 4 Days | 64 | 14 | 32 | 68 | 45 | 0.6500 | ||
29.52 € | 1 | 4 Days | 66 | 14 | 33 | 70 | 45 | 0.6800 | ||
29.81 € | 1 | 4 Days | 68 | 14 | 34 | 72 | 45 | 0.7100 | ||
32.40 € | 1 | 4 Days | 70 | 14 | 35 | 74 | 45 | 0.7400 | ||
33.13 € | 1 | 4 Days | 72 | 14 | 36 | 76 | 45 | 0.7800 | ||
38.90 € | 1 | 4 Days | 74 | 14 | 37 | 78 | 50 | 0.8600 | ||
38.90 € | 1 | 4 Days | 76 | 14 | 38 | 80 | 50 | 0.9000 | ||
39.63 € | 1 | 4 Days | 78 | 14 | 39 | 82 | 50 | 0.9300 | ||
40.57 € | 1 | 4 Days | 80 | 14 | 40 | 84 | 50 | 0.9700 | ||
42.03 € | 1 | 4 Days | 82 | 20 | 41 | 86 | 55 | 1.0500 | ||
43.22 € | 1 | 4 Days | 84 | 20 | 42 | 88 | 55 | 1.0900 | ||
43.98 € | 1 | 4 Days | 86 | 20 | 43 | 90 | 55 | 1.1300 | ||
45.77 € | 1 | 4 Days | 88 | 20 | 44 | 92 | 60 | 1.2300 | ||
48.00 € | 1 | 4 Days | 90 | 20 | 45 | 94 | 60 | 1.2700 | ||
51.12 € | 1 | 4 Days | 92 | 20 | 46 | 96 | 60 | 1.3100 | ||
48.24 € | 1 | 4 Days | 94 | 20 | 47 | 98 | 70 | 1.4800 | ||
52.04 € | 1 | 4 Days | 96 | 20 | 48 | 100 | 70 | 1.5300 | ||
54.63 € | 1 | 4 Days | 98 | 20 | 49 | 102 | 70 | 1.5700 | ||
56.99 € | 1 | 4 Days | 100 | 20 | 50 | 104 | 70 | 1.6200 | ||
58.18 € | 1 | 4 Days | 102 | 20 | 51 | 106 | 70 | 1.6700 | ||
60.50 € | 1 | 4 Days | 104 | 20 | 52 | 108 | 70 | 1.7200 | ||
62.89 € | 1 | 4 Days | 106 | 20 | 53 | 110 | 70 | 1.7800 | ||
64.82 € | 1 | 4 Days | 108 | 20 | 54 | 112 | 70 | 1.8300 | ||
59.93 € | 1 | 4 Days | 110 | 20 | 55 | 114 | 70 | 1.8800 | ||
64.94 € | 1 | 4 Days | 112 | 20 | 56 | 116 | 70 | 1.9400 | ||
66.97 € | 1 | 4 Days | 114 | 20 | 57 | 118 | 70 | 1.9900 | ||
69.21 € | 1 | 4 Days | 116 | 20 | 58 | 120 | 70 | 2.0500 | ||
70.86 € | 1 | 4 Days | 118 | 20 | 59 | 122 | 70 | 2.1100 | ||
71.77 € | 1 | 4 Days | 120 | 20 | 60 | 124 | 70 | 2.1600 | ||
73.57 € | 1 | 4 Days | 122 | 20 | 61 | 126 | 80 | 2.3600 | ||
77.14 € | 1 | 4 Days | 124 | 20 | 62 | 128 | 80 | 2.4200 | ||
78.59 € | 1 | 4 Days | 126 | 20 | 63 | 130 | 80 | 2.4800 | ||
80.96 € | 1 | 4 Days | 128 | 20 | 64 | 132 | 80 | 2.5500 | ||
84.64 € | 1 | 4 Days | 130 | 20 | 65 | 134 | 80 | 2.6100 | ||
85.97 € | 1 | 4 Days | 132 | 20 | 66 | 136 | 80 | 2.6700 | ||
86.76 € | 1 | 4 Days | 134 | 20 | 67 | 138 | 80 | 2.7400 | ||
87.12 € | 1 | 4 Days | 136 | 20 | 68 | 140 | 80 | 2.8100 | ||
87.12 € | 1 | 4 Days | 138 | 20 | 69 | 142 | 80 | 2.8700 | ||
87.20 € | 1 | 4 Days | 140 | 20 | 70 | 144 | 80 | 2.9400 |
Loading...
L | 35 | Module | 2 | B=Width | 20 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes |
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes