Spur gears, plastic, module 0.5 injection moulded, straight teeth, engagement angle 20° (22402)

Spur gears, plastic, module 0.5 injection moulded, straight teeth, engagement angle 20° (22402)
· High hardness

· Lower coefficient of friction

· Long service life

· High security against tooth breakage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22402-1050012
22402-1050013
22402-1050014
22402-1050015
22402-1050016
22402-1050017
22402-1050018
22402-1050019
22402-1050020
22402-1050021
22402-1050022
22402-1050023
22402-1050024
22402-1050025
22402-1050026
22402-1050027
22402-1050028
22402-1050030
22402-1050032
22402-1050035
22402-1050036
22402-1050038
22402-1050040
22402-1050042
22402-1050045
22402-1050048
22402-1050050
22402-1050052
22402-1050054
22402-1050055
22402-1050056
22402-1050060
22402-1050064
22402-1050065
22402-1050070
22402-1050072
22402-1050075
22402-1050080
22402-1050090
22402-1050096
22402-1050100
22402-1050120
22402-2050012
22402-2050013
22402-2050014
22402-2050015
22402-2050016
22402-2050017
22402-2050018
22402-2050019
22402-2050020
22402-2050021
22402-2050022
22402-2050023
22402-2050024
22402-2050025
22402-2050026
22402-2050027
22402-2050028
22402-2050030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(Teeth)
Main material D D1=Pitch circle diameter
(mm)
D2=Fastening hole D3
(mm)
D4
(mm)
B1
(mm)
L
(mm)
Max. Torque
(Ncm)
Weight (ERP)
(kg)

0.43 €

1 4 Days 12Polyacetal7624-371.40.0002

0.43 €

1 4 Days 13Polyacetal7.56.524-371.50.0002

0.47 €

1 4 Days 14Polyacetal8725-371.60.0002

0.47 €

1 4 Days 15Polyacetal8.57.536-3101.70.0004

0.55 €

1 4 Days 16Polyacetal9836-3101.80.0004

0.55 €

1 4 Days 17Polyacetal9.58.536-31020.0004

0.55 €

1 4 Days 18Polyacetal10947.8-3102.10.0005

0.58 €

1 4 Days 19Polyacetal10.59.547.8-3102.20.0006

0.58 €

1 4 Days 20Polyacetal111047.9-3102.30.0006

0.58 €

1 4 Days 21Polyacetal11.510.548-3102.40.0007

0.58 €

1 4 Days 22Polyacetal1211410-3102.50.0009

0.65 €

1 4 Days 23Polyacetal12.511.549.9-3102.70.0010

0.68 €

1 4 Days 24Polyacetal131249.9-3102.80.0010

0.73 €

1 4 Days 25Polyacetal13.512.549.9-3102.90.0010

0.73 €

1 4 Days 26Polyacetal141349.9-31030.0011

0.73 €

1 4 Days 27Polyacetal14.513.549.9-3103.10.0011

0.76 €

1 4 Days 28Polyacetal1514410-3103.30.0012

0.76 €

1 4 Days 30Polyacetal1615411.9-3103.50.0016

0.80 €

1 4 Days 32Polyacetal1716412-3103.70.0017

0.90 €

1 4 Days 35Polyacetal18.517.5412-3104.10.0019

0.90 €

1 4 Days 36Polyacetal1918411.9-3104.20.0019

0.94 €

1 4 Days 38Polyacetal2019412-3104.40.0020

0.98 €

1 4 Days 40Polyacetal212041214.82104.70.0021

1.16 €

1 4 Days 42Polyacetal2221412.15172104.90.0022

1.34 €

1 4 Days 45Polyacetal23.522.5412.15182105.30.0024

1.50 €

1 4 Days 48Polyacetal2524615192105.60.0030

1.66 €

1 4 Days 50Polyacetal2625615202105.80.0031

1.70 €

1 4 Days 52Polyacetal2726615212106.10.0032

1.70 €

1 4 Days 54Polyacetal2827615212106.30.0034

1.70 €

1 4 Days 55Polyacetal28.527.5615232106.40.0035

1.77 €

1 4 Days 56Polyacetal2928615232106.60.0036

1.77 €

1 4 Days 60Polyacetal31306152321070.0039

1.77 €

1 4 Days 64Polyacetal3332615232107.50.0043

1.84 €

1 4 Days 65Polyacetal33.532.5615232107.60.0045

1.95 €

1 4 Days 70Polyacetal3635615292108.20.0047

1.95 €

1 4 Days 72Polyacetal3736615302108.40.0049

2.03 €

1 4 Days 75Polyacetal38.537.5615332108.80.0050

2.13 €

1 4 Days 80Polyacetal4140615332109.40.0055

2.17 €

1 4 Days 90Polyacetal46456153921010.60.0067

2.28 €

1 4 Days 96Polyacetal49486154221011.30.0069

2.35 €

1 4 Days 100Polyacetal51506154421011.70.0075

2.42 €

1 4 Days 120Polyacetal61606155421014.10.0106

0.55 €

1 4 Days 12Polyketone7624-371.40.0001

0.55 €

1 4 Days 13Polyketone7.56.524-371.60.0002

0.58 €

1 4 Days 14Polyketone8725-371.70.0002

0.58 €

1 4 Days 15Polyketone8.57.536-3101.80.0003

0.65 €

1 4 Days 16Polyketone9836-3101.90.0003

0.65 €

1 4 Days 17Polyketone9.58.536-3102.10.0004

0.65 €

1 4 Days 18Polyketone10947.8-3102.20.0005

0.68 €

1 4 Days 19Polyketone10.59.547.8-3102.30.0005

0.68 €

1 4 Days 20Polyketone111047.9-3102.40.0005

0.68 €

1 4 Days 21Polyketone11.510.548-3102.50.0006

0.68 €

1 4 Days 22Polyketone1211410-3102.70.0008

0.76 €

1 4 Days 23Polyketone12.511.549.9-3102.80.0009

0.80 €

1 4 Days 24Polyketone131249.9-3102.90.0009

0.90 €

1 4 Days 25Polyketone13.512.549.9-3103.10.0009

0.90 €

1 4 Days 26Polyketone141349.9-3103.20.0010

0.90 €

1 4 Days 27Polyketone14.513.549.9-3103.30.0010

0.94 €

1 4 Days 28Polyketone1514410-3103.40.0011

0.94 €

1 4 Days 30Polyketone1615411.9-3103.70.0014

Loading...

Basic information

Tooth Width B(mm) 3 Item Spur gear Version 1 Straight
Version 2 With hub RoHS Yes

Tech Support