Configure
  • Component material
  • Form
  • Main colour
  • Transmission ratio
  • L=Length(mm)
  • Max. driving torque M(Nm)
  • SW1
  • SW2(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Bevel gears plastic housing (22710)

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Component material

Form

Main colour

Transmission ratio

L=Length

(mm)

Max. driving torque M

(Nm)

SW1

SW2

(mm)

Weight (ERP)

(kg)

Minimum order quantity
Steel
A
Blue
1:1
-
4
6
6
0.0705
1 pieces
Steel
A
Blue
1:1
50
4
6
6
0.0885
1 pieces
Steel
A
Blue
1:1
80
4
6
6
0.0951
1 pieces
Steel
A
Blue
1:1
100
4
6
6
0.1005
1 pieces
-
B
Red
1:1
-
5.5
7
7
0.1006
1 pieces
-
B
Red
1:1
50
5.5
7
7
0.1244
1 pieces
-
B
Red
1:1
80
5.5
7
7
0.1349
1 pieces
-
B
Red
1:1
100
5.5
7
7
0.1397
1 pieces
-
B
Green
2:1
-
5.5
7
7
0.0883
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
34.73 €
( 41.33 € )
4 working days
53.64 €
( 63.83 € )
4 working days
53.67 €
( 63.87 € )
4 working days
53.75 €
( 63.96 € )
4 working days
47.58 €
( 56.62 € )
4 working days
63.59 €
( 75.67 € )
4 working days
64.56 €
( 76.83 € )
4 working days
64.64 €
( 76.92 € )
4 working days
47.58 €
( 56.62 € )
4 working days

More Information

Basic information

· For redirecting rotational movements by 90°

· Maintenance-free

· Direction of rotation is arbitrary

· Bevel gears case hardened

· Housing made of fibreglass reinforced plastic