Snap lock with bowden cable connection and grip, fold-down, form A lockable, stainless steel (05596)

Snap lock with bowden cable connection and grip, fold-down, form A lockable, stainless steel (05596)
· Remote actuation

· Suitable for indoor and outdoor areas

· Quick and easy to use.

· For door leaf thickness 2 - 22 mm

· Lockable variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05596-06-1102356044
05596-06-1102356055
05596-06-1112356044
05596-06-1112356055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body H4
(mm)
Screws S = Door thickness in Weight (ERP)
(kg)

109.61 €

1 4 Days Polished23M4x62-120.4510

109.61 €

1 4 Days Matt blasted23M4x62-120.4510

109.61 €

1 4 Days Polished12.5M4x2012-220.4220

109.61 €

1 4 Days Matt blasted12.5M4x2012-220.4220

Loading...

  1. 1

Basic information

Main material Stainless steel A2 Form A Form definition Lockable
Item Snap lock Version 2 Fold-down A(mm) 10
B=Width(mm) 60 D=diameter(mm) 49.5 D1(mm) 50
F1=Tractive force(N) 100 H=Height(mm) 35.9 H1(mm) 26.6
H2(mm) 4.5 H3(mm) 30.5 Steel code 1.4401
RoHS Yes PL Edelstahl Yes

Tech Support