Configure
  • Module
  • B=Width(mm)
  • H1
  • H2(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Gear racks, plastic injection moulded, straight teeth, engagement angle 20° (22422)

Part number:

Still undefined. 16 possible part numbers found.
Quantity:

Part number list

Number of items

Module

B=Width

(mm)

H=Height

(mm)

H1

H2

(mm)

Main material

Weight (ERP)

(kg)

Minimum order quantity
0.5
4
4.5
4
3.4
Polyacetal
0.0053
1 pieces
0.5
4
6
5.5
4.9
Polyacetal
0.0075
1 pieces
0.7
6
6.7
6
5.1
Polyacetal
0.0123
1 pieces
1
9
9
8
6.8
Polyacetal
0.0248
1 pieces
1.25
10
11
9.75
8.3
Polyacetal
0.0358
1 pieces
1.5
12
12
10.5
8.75
Polyacetal
0.0427
1 pieces
2
15.4
11
9
6.6
Polyacetal
0.0457
1 pieces
3
19.4
15
12
8.5
Polyacetal
0.0758
1 pieces
0.5
4
4.5
4
3.4
Polyketone
0.0046
1 pieces
0.5
4
6
5.5
4.9
Polyketone
0.0066
1 pieces
0.7
6
6.7
6
5.1
Polyketone
0.0107
1 pieces
1
9
9
8
6.8
Polyketone
0.0218
1 pieces
1.25
10
11
9.75
8.3
Polyketone
0.0306
1 pieces
1.5
12
12
10.5
8.75
Polyketone
0.0379
1 pieces
2
15.4
11
9
6.6
Polyketone
0.0397
1 pieces
3
19.4
15
12
8.5
Polyketone
0.0696
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.79 €
( 2.13 € )
4 working days
2.03 €
( 2.42 € )
4 working days
3.68 €
( 4.38 € )
4 working days
5.33 €
( 6.34 € )
4 working days
6.75 €
( 8.03 € )
4 working days
8.24 €
( 9.81 € )
4 working days
13.44 €
( 15.99 € )
4 working days
17.43 €
( 20.74 € )
4 working days
2.15 €
( 2.56 € )
4 working days
2.42 €
( 2.88 € )
4 working days
4.46 €
( 5.31 € )
4 working days
6.42 €
( 7.64 € )
4 working days
8.16 €
( 9.71 € )
4 working days
9.94 €
( 11.83 € )
4 working days
16.17 €
( 19.24 € )
4 working days
20.99 €
( 24.98 € )
4 working days

More Information

Basic information

· High hardness

· Lower coefficient of friction

· Long service life

· High security against tooth breakage