Link, form L offset link with split pin, stainless steel (22212)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22212-40120516
22212-40340716
22212-40380732
22212-40580308
22212-41001702
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

5.44 €

1 4 Days 12.708 B-11/2 x 5/160.0095

11.99 €

1 4 Days 19.0512 B-13/4 x 7/160.0248

5.12 €

1 4 Days 9.52506 B-13/8 x 7/320.0045

7.47 €

1 4 Days 15.87510 B-15/8 x 3/80.0162

20.07 €

1 4 Days 25.416 B-11 x 17.02 mm0.0714

Loading...

  1. 1

Basic information

Version 1 1x Main material stainless steel Item Link
DIN ISO DIN ISO 606 Form L Form definition Connecting link with spring clip
RoHS yes PL Edelstahl yes

Tech Support