Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10921-12-1403030
Version 1 | variable | Main material | steel | Item | Suspension Bracket |
---|---|---|---|---|---|
Form | I | Surface finish body | galvanised | RoHS | yes |
PL Edelstahl | no | Weight (ERP)(kg) | 0.1450 |
This page is Suspension bracket variable, form I (10921), part number 10921-12-1403030.
You can find the detail information about specifications and dimensions on part number 10921-12-1403030.