Configure
  • Main Body Material
  • Overall Length L(mm)
  • D1(mm)
  • D2(mm)
  • L1(mm)
  • L2(mm)
  • L3(mm)
  • Travel S(mm)
  • Max. energy input per stroke(Nm)
  • Max. energy input per hour(Nm)
  • Return force(N)
  • Efective mass max.(kg)
  • SW(mm)
  • Axis deviation max.(°)
  • Est. shipping days
    • All
    • Within 4 working days

Industrial shock absorbers adjustable (26300)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Main Body Material

Overall Length L

(mm)

D=Thread

D1

(mm)

D2

(mm)

L1

(mm)

L2

(mm)

L3

(mm)

Travel S

(mm)

Max. energy input per stroke

(Nm)

Max. energy input per hour

(Nm)

Return force

(N)

Efective mass max.

(kg)

SW

(mm)

Axis deviation max.

(°)

Weight (ERP)

(kg)

Minimum order quantity
Stainless Steel
58
M8X0.75
6
2.5
5
41
2
6
1.4
2202
9
15
11
2.5
0.0186
1 pieces
Steel
61.1
M8X1
6.4
2.5
5.1
43.9
3
8
3.5
5650
5.3
15
10
2
0.0129
1 pieces
Steel
65
M10X1
6
2.4
6
41
3
8
1.76
3528
5.88
10
13
2.5
0.0270
1 pieces
Steel
84
M12X1
8
3.5
8
61
4
10
4.9
5880
9.8
30
14
2.5
0.0500
1 pieces
Steel
88
M14x1.5
10
3.5
8
59
6
10
5.88
8820
9.8
35
17
2.5
0.0751
1 pieces
Steel
127
M20X1.5
18
6
17
76
8
16
-
20580
18.1
200
24
2.5
0.2055
1 pieces
Steel
173
M25x1.5
22
8
18
111
10
30
49
29400
33.2
300
32
2.5
0.4360
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
139.77 €
( 166.33 € )
4 working days
139.77 €
( 166.33 € )
4 working days
145.78 €
( 173.48 € )
4 working days
125.75 €
( 149.64 € )
4 working days
129.87 €
( 154.55 € )
4 working days
146.39 €
( 174.20 € )
4 working days
250.11 €
( 297.63 € )
4 working days

More Information

Basic information

· Precise adjustment of the desired dampening

· Mounting position arbitrary

· With integrated fixed stop

· Maintenance-free

· Ready to install