Configure
  • Max. energy absorption Nm per stroke by permanent load(Nm)
  • Max. energy absorption Nm per stroke by emergency stop(Nm)
  • H=Height(mm)
  • D=outside diameter(mm)
  • D1(mm)
  • Tightening torque of screws(Nm)
  • L=thread length(mm)
  • G=Thread
  • Travel S(mm)
  • B(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Profile damper radial damping (26184)

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Max. energy absorption Nm per stroke by permanent load

(Nm)

Max. energy absorption Nm per stroke by emergency stop

(Nm)

H=Height

(mm)

D=outside diameter

(mm)

D1

(mm)

Tightening torque of screws

(Nm)

L=thread length

(mm)

G=Thread

Travel S

(mm)

B

(mm)

Weight (ERP)

(kg)

Minimum order quantity
1.2
1.8
25
29
38
3
5
M5
17
13
0.0067
1 pieces
2.3
5.4
32
37
50
3
5
M5
22
19
0.0131
1 pieces
3.5
8.1
37
43
58
3
5
M5
25
20
0.0175
1 pieces
5.8
8.3
44
50
68
3
5
M5
35
34
0.0251
1 pieces
12
17
55
63
87
3
5
M5
43
43
0.0510
1 pieces
23
33
59
67
88
3
5
M5
40
46
0.0763
1 pieces
34.5
43
67
76
102
6
6
M6
46
46
0.1037
1 pieces
45
74
73
83
109
6
6
M6
50
51
0.1379
1 pieces
68
92
73
85
111
20
8
M8
50
68
0.1927
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
14.03 €
( 16.70 € )
4 working days
15.47 €
( 18.41 € )
4 working days
23.86 €
( 28.39 € )
4 working days
25.17 €
( 29.95 € )
4 working days
29.95 €
( 35.64 € )
4 working days
36.56 €
( 43.51 € )
4 working days
48.60 €
( 57.83 € )
4 working days
60.14 €
( 71.57 € )
4 working days
79.45 €
( 94.55 € )
4 working days

More Information

Basic information

· Suitable for emergency stop and continuous use

· Resistant to microbes, salt water and chemicals

· Maintenance-free

· Ready to install