Configure
  • Height H, Thickness T(mm)
  • Main colour
  • L=Length(mm)
  • B=Width(mm)
  • Density(kg/m³)
  • Permanent static load(N/mm²)
  • Dynamic load range(N/mm²)
  • Est. shipping days
    • All
    • Within 4 working days

Damping plates (26150)

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

Height H, Thickness T

(mm)

Main colour

L=Length

(mm)

B=Width

(mm)

Density

(kg/m³)

Permanent static load

(N/mm²)

Dynamic load range

(N/mm²)

Weight (ERP)

(kg)

Minimum order quantity
12.5
Bordeaux
100
100
1000
1.900
2.800
0.1157
1 pieces
12.5
Red
100
100
165
0.010
0.016
0.023
1 pieces
12.5
Green
100
100
460
0.170
0.260
0.062
1 pieces
25
Bordeaux
100
100
1000
1.900
2.800
0.2519
1 pieces
25
Red
100
100
165
0.010
0.016
0.042
1 pieces
25
Green
100
100
460
0.170
0.260
0.115
1 pieces
12.5
Bordeaux
200
200
1000
1.900
2.800
0.469
1 pieces
12.5
Red
200
200
165
0.010
0.016
0.0797
1 pieces
12.5
Green
200
200
460
0.170
0.260
0.2333
1 pieces
25
Bordeaux
200
200
1000
1.900
2.800
1.009
1 pieces
25
Red
200
200
165
0.010
0.016
0.1692
1 pieces
25
Green
200
200
460
0.170
0.260
0.4648
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
25.24 €
( 30.04 € )
4 working days
4.60 €
( 5.47 € )
4 working days
10.38 €
( 12.35 € )
4 working days
44.62 €
( 53.10 € )
4 working days
8.02 €
( 9.54 € )
4 working days
18.40 €
( 21.90 € )
4 working days
100.96 €
( 120.14 € )
4 working days
18.40 €
( 21.90 € )
4 working days
41.48 €
( 49.36 € )
4 working days
178.50 €
( 212.41 € )
4 working days
32.03 €
( 38.12 € )
4 working days
73.60 €
( 87.58 € )
4 working days

More Information

Basic information

· Damping

· Sprung

· Effective absorption of shock loads