Configure
  • Max. Allowable Load(N)
  • Height H, Thickness T(mm)
  • Spring Constant(N/mm)
  • Hardness(Shore A)
  • D=outside diameter(mm)
  • L=thread length(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Rubber buffers, steel type KRA spherical with external thread (26116)

Part number:

Still undefined. 18 possible part numbers found.
Quantity:

Part number list

Number of items

Max. Allowable Load

(N)

Height H, Thickness T

(mm)

Spring Constant

(N/mm)

Hardness

(Shore A)

D=outside diameter

(mm)

G=Thread

L=thread length

(mm)

Weight (ERP)

(kg)

Minimum order quantity
900
32
180
55
40
M8
23
0.06
1 pieces
4000
32
800
70
40
M8
23
0.0697
1 pieces
1000
40
200
55
50
M10
28
0.1
1 pieces
5000
40
1000
70
50
M10
28
0.1
1 pieces
1400
50
280
55
63
M10
28
0.2
1 pieces
6000
50
1200
70
63
M10
28
0.2
1 pieces
1900
63
380
55
80
M10
28
0.3
1 pieces
8000
63
1600
70
80
M10
28
0.3
1 pieces
1900
63
380
55
80
M12
37
0.45
1 pieces
8000
63
1600
70
80
M12
37
0.45
1 pieces
2300
80
460
55
100
M12
36
0.65
1 pieces
10000
80
2000
70
100
M12
36
0.65
1 pieces
2900
100
580
55
125
M16
36
1.05
1 pieces
12000
100
2400
70
125
M16
36
1.05
1 pieces
3800
125
760
55
160
M16
44
1.65
1 pieces
16000
125
3200
70
160
M16
44
1.65
1 pieces
4700
160
940
55
200
M20
44
2.45
1 pieces
20000
160
4000
70
200
M20
44
2.45
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.03 €
( 2.42 € )
4 working days
2.03 €
( 2.42 € )
4 working days
3.62 €
( 4.31 € )
4 working days
3.62 €
( 4.31 € )
4 working days
5.64 €
( 6.71 € )
4 working days
5.64 €
( 6.71 € )
4 working days
8.65 €
( 10.29 € )
4 working days
8.65 €
( 10.29 € )
4 working days
8.74 €
( 10.40 € )
4 working days
8.74 €
( 10.40 € )
4 working days
16.68 €
( 19.85 € )
4 working days
16.68 €
( 19.85 € )
4 working days
35.27 €
( 41.97 € )
4 working days
35.27 €
( 41.97 € )
4 working days
52.59 €
( 62.58 € )
4 working days
52.59 €
( 62.58 € )
4 working days
111.70 €
( 132.92 € )
4 working days
111.70 €
( 132.92 € )
4 working days

More Information

Basic information

· Robust and effective cushioning

· Dampens knocks