Configure
  • L=Length(mm)
  • H=Height(mm)
  • S
  • B=Width(mm)
  • Est. shipping days
    • All
    • Within 4 working days

T-profiles machined all sides grey cast iron or aluminium (01580)

Part number:

Still undefined. 26 possible part numbers found.
Quantity:

Part number list

Number of items

L=Length

(mm)

H=Height

(mm)

S

B=Width

(mm)

Main material

Weight (ERP)

(kg)

Minimum order quantity
300
40
10
40
Grey cast iron
1.6000
1 pieces
150
63
12
63
Grey cast iron
1.5250
1 pieces
300
63
12
63
Grey cast iron
3.1000
1 pieces
300
80
16
80
Grey cast iron
5.2020
1 pieces
600
80
16
80
Grey cast iron
10.4000
1 pieces
300
100
20
100
Grey cast iron
7.8000
1 pieces
600
100
20
100
Grey cast iron
16.9110
1 pieces
300
125
20
125
Grey cast iron
10.8020
1 pieces
600
125
20
125
Grey cast iron
21.5610
1 pieces
300
160
25
160
Grey cast iron
17.3100
1 pieces
600
160
25
160
Grey cast iron
34.6000
1 pieces
300
200
32
200
Grey cast iron
31.8000
1 pieces
600
200
32
200
Grey cast iron
51.0000
1 pieces
150
63
12
63
Aluminium
0.5992
1 pieces
300
63
12
63
Aluminium
1.1550
1 pieces
300
80
16
80
Aluminium
2.0480
1 pieces
600
80
16
80
Aluminium
4.1000
1 pieces
800
80
16
80
Aluminium
5.2810
1 pieces
1000
100
20
100
Aluminium
10.2600
1 pieces
300
100
20
100
Aluminium
3.2020
1 pieces
600
100
20
100
Aluminium
6.5000
1 pieces
1000
125
20
125
Aluminium
10.0000
1 pieces
300
125
20
125
Aluminium
4.0860
1 pieces
600
125
20
125
Aluminium
8.3220
1 pieces
300
160
25
160
Aluminium
6.4520
1 pieces
600
160
25
160
Aluminium
13.0500
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
235.97 €
( 280.80 € )
4 working days
167.37 €
( 199.17 € )
4 working days
281.89 €
( 335.45 € )
4 working days
284.05 €
( 338.02 € )
4 working days
489.43 €
( 582.42 € )
4 working days
345.23 €
( 410.82 € )
4 working days
592.10 €
( 704.60 € )
4 working days
393.29 €
( 468.02 € )
4 working days
679.50 €
( 808.61 € )
4 working days
456.67 €
( 543.44 € )
4 working days
784.41 €
( 933.45 € )
4 working days
613.99 €
( 730.65 € )
4 working days
1,064.06 €
( 1,266.23 € )
4 working days
209.08 €
( 248.81 € )
4 working days
435.43 €
( 518.16 € )
4 working days
494.26 €
( 588.17 € )
4 working days
1,036.90 €
( 1,233.91 € )
4 working days
1,316.64 €
( 1,566.80 € )
4 working days
1,974.93 €
( 2,350.17 € )
4 working days
477.47 €
( 568.19 € )
4 working days
1,148.37 €
( 1,366.56 € )
4 working days
2,237.86 €
( 2,663.05 € )
4 working days
641.49 €
( 763.37 € )
4 working days
1,179.28 €
( 1,403.34 € )
4 working days
885.46 €
( 1,053.70 € )
4 working days
1,686.77 €
( 2,007.26 € )
4 working days

More Information

Basic information

· For setting up fixtures

· Easy handling

· Versatile use