Five lobe grip, form K, thermoplastic, inch (06253)

Five lobe grip, form K, thermoplastic, inch (06253)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06253-50A3
06253-50A4
06253-50A5
06253-50A31
06253-50A35
06253-50A36
06253-50A37
06253-50A41
06253-50A45
06253-50A46
06253-50A47
06253-50A51
06253-50A55
06253-50A56
06253-50A57
06253-50A315
06253-50A316
06253-50A317
06253-50A415
06253-50A416
06253-50A417
06253-50A515
06253-50A516
06253-50A517
06253-63A4
06253-63A5
06253-63A6
06253-63A41
06253-63A45
06253-63A46
06253-63A47
06253-63A51
06253-63A55
06253-63A56
06253-63A57
06253-63A65
06253-63A66
06253-63A67
06253-63A415
06253-63A416
06253-63A417
06253-63A515
06253-63A516
06253-63A517
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D3 H1 H2 Colour Cap Component material D=Thread D1=Outside diameter H=Height T=thread depth PL Edelstahl Weight (ERP)
(kg)

3.42 €

1 4 Days 22.228.217.811.5black grey RAL 7021steel5/16-185034.814no0.0250

3.42 €

1 4 Days 22.228.217.811.5black grey RAL 7021steel3/8-165034.814no0.0236

3.96 €

1 4 Days 22.228.217.811.5black grey RAL 7021steel1/2-135034.818no0.0380

5.16 €

1 4 Days 22.228.217.811.5black grey RAL 7021Stainless steel5/16-185034.814yes0.0258

3.42 €

1 4 Days 22.228.217.811.5light grey RAL 7035steel5/16-185034.814no0.0251

3.42 €

1 4 Days 22.228.217.811.5traffic red RAL 3020steel5/16-185034.814no0.0251

3.42 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021steel5/16-185034.814no0.0252

5.16 €

1 4 Days 22.228.217.811.5black grey RAL 7021Stainless steel3/8-165034.814yes0.0201

3.42 €

1 4 Days 22.228.217.811.5light grey RAL 7035steel3/8-165034.814no0.0223

3.42 €

1 4 Days 22.228.217.811.5traffic red RAL 3020steel3/8-165034.814no0.0229

3.42 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021steel3/8-165034.814no0.0224

5.71 €

1 4 Days 22.228.217.811.5black grey RAL 7021Stainless steel1/2-135034.818yes0.0379

3.96 €

1 4 Days 22.228.217.811.5light grey RAL 7035steel1/2-135034.818no0.0540

3.96 €

1 4 Days 22.228.217.811.5traffic red RAL 3020steel1/2-135034.818no0.0400

3.96 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021steel1/2-135034.818no0.0400

5.16 €

1 4 Days 22.228.217.811.5light grey RAL 7035Stainless steel5/16-185034.814yes0.0250

5.16 €

1 4 Days 22.228.217.811.5traffic red RAL 3020Stainless steel5/16-185034.814yes0.0250

5.16 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021Stainless steel5/16-185034.814yes0.0250

5.16 €

1 4 Days 22.228.217.811.5light grey RAL 7035Stainless steel3/8-165034.814yes0.0229

5.16 €

1 4 Days 22.228.217.811.5traffic red RAL 3020Stainless steel3/8-165034.814yes0.0229

5.16 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021Stainless steel3/8-165034.814yes0.0228

5.71 €

1 4 Days 22.228.217.811.5light grey RAL 7035Stainless steel1/2-135034.818yes0.0400

5.71 €

1 4 Days 22.228.217.811.5traffic red RAL 3020Stainless steel1/2-135034.818yes0.0400

5.71 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021Stainless steel1/2-135034.818yes0.0400

4.13 €

1 4 Days 2835.522.514.5black grey RAL 7021steel3/8-16634414no0.0400

4.54 €

1 4 Days 2835.522.514.5black grey RAL 7021steel1/2-13634418no0.0519

4.68 €

1 4 Days 2835.522.514.5black grey RAL 7021steel5/8-11634418no0.0434

5.78 €

1 4 Days 2835.522.514.5black grey RAL 7021Stainless steel3/8-16634414yes0.0388

4.13 €

1 4 Days 2835.522.514.5light grey RAL 7035steel3/8-16634414no0.0390

4.13 €

1 4 Days 2835.522.514.5traffic red RAL 3020steel3/8-16634414no0.0380

4.13 €

1 4 Days 2835.522.514.5colza yellow RAL 1021steel3/8-16634414no0.0377

6.28 €

1 4 Days 2835.522.514.5black grey RAL 7021Stainless steel1/2-13634418yes0.0519

4.54 €

1 4 Days 2835.522.514.5light grey RAL 7035steel1/2-13634418no0.0538

4.54 €

1 4 Days 2835.522.514.5traffic red RAL 3020steel1/2-13634418no0.0537

4.54 €

1 4 Days 2835.522.514.5colza yellow RAL 1021steel1/2-13634418no0.0532

4.68 €

1 4 Days 2835.522.514.5light grey RAL 7035steel5/8-11634418no0.0490

4.68 €

1 4 Days 2835.522.514.5traffic red RAL 3020steel5/8-11634418no0.0428

4.68 €

1 4 Days 2835.522.514.5colza yellow RAL 1021steel5/8-11634418no0.0424

5.78 €

1 4 Days 2835.522.514.5light grey RAL 7035Stainless steel3/8-16634414yes0.0440

5.78 €

1 4 Days 2835.522.514.5traffic red RAL 3020Stainless steel3/8-16634414yes0.0440

5.78 €

1 4 Days 2835.522.514.5colza yellow RAL 1021Stainless steel3/8-16634414yes0.0440

6.28 €

1 4 Days 2835.522.514.5light grey RAL 7035Stainless steel1/2-13634418yes0.0540

6.28 €

1 4 Days 2835.522.514.5traffic red RAL 3020Stainless steel1/2-13634418yes0.0537

6.28 €

1 4 Days 2835.522.514.5colza yellow RAL 1021Stainless steel1/2-13634418yes0.0540

Loading...

  1. 1

Basic information

Form K Item Five Lobe Grip Main colour black grey RAL 7021
Main material Thermoplastic Thread type internal thread RoHS yes

Tech Support