Palm grip, with protruding bush, form L, polyamide (06174)

Palm grip, with protruding bush, form L, polyamide (06174)
· Closed grip contour

· Easy to clean

· For stringent hygiene requirements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06174-2505290X10
06174-2505290X15
06174-2505290X20
06174-250590X10
06174-250590X15
06174-250590X20
06174-3206290X10
06174-3206290X15
06174-3206290X20
06174-3206290X25
06174-3206290X30
06174-320690X10
06174-320690X15
06174-320690X20
06174-320690X25
06174-320690X30
06174-4008290X15
06174-4008290X20
06174-4008290X25
06174-4008290X30
06174-4008290X40
06174-4008290X50
06174-400890X15
06174-400890X20
06174-400890X25
06174-400890X30
06174-400890X40
06174-400890X50
06174-5010290X20
06174-5010290X25
06174-5010290X30
06174-5010290X40
06174-5010290X50
06174-5010290X60
06174-501090X20
06174-501090X25
06174-501090X30
06174-501090X40
06174-501090X50
06174-501090X60
06174-6312290X20
06174-6312290X25
06174-6312290X30
06174-6312290X40
06174-6312290X50
06174-6312290X60
06174-631290X20
06174-631290X25
06174-631290X30
06174-631290X40
06174-631290X50
06174-631290X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H2 H3 Steel code Component material D=Thread D1=Outside diameter H=Height L=thread length Surface finish component PL Edelstahl Weight (ERP)
(kg)

2.64 €

1 4 Days 10971.4305Stainless steelM5251810brightyes0.0186

2.64 €

1 4 Days 10971.4305Stainless steelM5251815brightyes0.0192

2.64 €

1 4 Days 10971.4305Stainless steelM5251820brightyes0.0197

1.88 €

1 4 Days 1097-steelM5251810blue-passivatedno0.0186

1.88 €

1 4 Days 1097-steelM5251815blue-passivatedno0.0192

1.88 €

1 4 Days 1097-steelM5251820blue-passivatedno0.0197

2.88 €

1 4 Days 13.5129.51.4305Stainless steelM6322210brightyes0.0306

2.88 €

1 4 Days 13.5129.51.4305Stainless steelM6322215brightyes0.0313

2.88 €

1 4 Days 13.5129.51.4305Stainless steelM6322220brightyes0.0322

3.04 €

1 4 Days 13.5129.51.4305Stainless steelM6322225brightyes0.0330

3.04 €

1 4 Days 13.5129.51.4305Stainless steelM6322230brightyes0.0339

2.15 €

1 4 Days 13.5129.5-steelM6322210blue-passivatedno0.0306

2.15 €

1 4 Days 13.5129.5-steelM6322215blue-passivatedno0.0313

2.15 €

1 4 Days 13.5129.5-steelM6322220blue-passivatedno0.0322

2.43 €

1 4 Days 13.5129.5-steelM6322225blue-passivatedno0.0330

2.43 €

1 4 Days 13.5129.5-steelM6322230blue-passivatedno0.0339

3.63 €

1 4 Days 13.514101.4305Stainless steelM8402615brightyes0.0336

3.73 €

1 4 Days 13.514101.4305Stainless steelM8402620brightyes0.0351

3.80 €

1 4 Days 13.514101.4305Stainless steelM8402625brightyes0.0366

3.88 €

1 4 Days 13.514101.4305Stainless steelM8402630brightyes0.0381

4.06 €

1 4 Days 13.514101.4305Stainless steelM8402640brightyes0.0412

4.14 €

1 4 Days 13.514101.4305Stainless steelM8402650brightyes0.0443

2.51 €

1 4 Days 13.51410-steelM8402615blue-passivatedno0.0336

2.59 €

1 4 Days 13.51410-steelM8402620blue-passivatedno0.0351

2.69 €

1 4 Days 13.51410-steelM8402625blue-passivatedno0.0366

2.79 €

1 4 Days 13.51410-steelM8402630blue-passivatedno0.0381

2.88 €

1 4 Days 13.51410-steelM8402640blue-passivatedno0.0412

3.04 €

1 4 Days 13.51410-steelM8402650blue-passivatedno0.0443

4.89 €

1 4 Days 1918121.4305Stainless steelM10503220brightyes0.0808

4.94 €

1 4 Days 1918121.4305Stainless steelM10503225brightyes0.0832

5.04 €

1 4 Days 1918121.4305Stainless steelM10503230brightyes0.0857

5.12 €

1 4 Days 1918121.4305Stainless steelM10503240brightyes0.0908

5.19 €

1 4 Days 1918121.4305Stainless steelM10503250brightyes0.0956

5.30 €

1 4 Days 1918121.4305Stainless steelM10503260brightyes0.1004

3.24 €

1 4 Days 191812-steelM10503220blue-passivatedno0.0808

3.51 €

1 4 Days 191812-steelM10503225blue-passivatedno0.0832

3.77 €

1 4 Days 191812-steelM10503230blue-passivatedno0.0857

4.14 €

1 4 Days 191812-steelM10503240blue-passivatedno0.0908

4.51 €

1 4 Days 191812-steelM10503250blue-passivatedno0.0956

4.58 €

1 4 Days 191812-steelM10503260blue-passivatedno0.1004

6.13 €

1 4 Days 1921.512.51.4305Stainless steelM12633820brightyes0.0855

6.28 €

1 4 Days 1921.512.51.4305Stainless steelM12633825brightyes0.0990

6.58 €

1 4 Days 1921.512.51.4305Stainless steelM12633830brightyes0.0922

6.73 €

1 4 Days 1921.512.51.4305Stainless steelM12633840brightyes0.0997

6.91 €

1 4 Days 1921.512.51.4305Stainless steelM12633850brightyes0.1068

7.51 €

1 4 Days 1921.512.51.4305Stainless steelM12633860brightyes0.1136

4.26 €

1 4 Days 1921.512.5-steelM12633820blue-passivatedno0.0855

4.61 €

1 4 Days 1921.512.5-steelM12633825blue-passivatedno0.0990

4.97 €

1 4 Days 1921.512.5-steelM12633830blue-passivatedno0.0922

5.31 €

1 4 Days 1921.512.5-steelM12633840blue-passivatedno0.0997

5.64 €

1 4 Days 1921.512.5-steelM12633850blue-passivatedno0.1068

6.00 €

1 4 Days 1921.512.5-steelM12633860blue-passivatedno0.1136

Loading...

  1. 1

Basic information

Form L Item Palm Grip Main colour black grey
Main material polyamide Thread type external thread Version 2 with protruding bush
RoHS yes

Tech Support