Palm grip to DIN 6335, form E, stainless steel polished, inch (06158)

Palm grip to DIN 6335, form E, stainless steel polished, inch (06158)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Form E: tapped blind hole

· Version: polished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06158-5032A22
06158-5040A32
06158-5050A42
06158-5063A52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H3 T1 D=Thread D1=Outside diameter H=Height T=bore depth Thread type Weight (ERP)
(kg)

13.57 €

1 4 Days 1210151/4-20322112internal thread0.0394

17.19 €

1 4 Days 1413185/16-18402615internal thread0.0564

20.29 €

1 4 Days 1817213/8-16503418internal thread0.1111

24.90 €

1 4 Days 2021251/2-13634222-0.1954

Loading...

  1. 1

Basic information

DIN similar to DIN 6335 Form E Item Palm Grip
Main material stainless steel Surface finish body polished RoHS yes
PL Edelstahl yes

Tech Support