Star grip, form B, grey cast iron, inch (06200) (Part Numbers)

Star grip, form B, grey cast iron, inch (06200)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form B: drilled through

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06200-2CM
06200-2CN
06200-2CO
06200-2CP
06200-2CQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H3 D=bore D1=Outside diameter H=Height Weight (ERP)
(kg)

3.67 €

1 4 Days 12100.2532200.0480

3.86 €

1 4 Days 14130.31240250.0659

5.49 €

1 4 Days 18170.37550320.1294

8.02 €

1 4 Days 20210.563400.2584

14.39 €

1 4 Days 25250.62580500.4346

Loading...

  1. 1

Basic information

DIN DIN 6336 Form B Item Star Grip
Main material Grey cast iron Thread type reamed hole RoHS yes

Tech Support