Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | H2 | H3 | D=Thread | D1=Outside diameter | H=Height | L=thread length | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.95 € | 1 | 4 Days | 10 | 9 | 7 | M5 | 25 | 18 | 10 | 0.0196 | ||
7.95 € | 1 | 4 Days | 10 | 9 | 7 | M5 | 25 | 18 | 15 | 0.0202 | ||
7.95 € | 1 | 4 Days | 10 | 9 | 7 | M5 | 25 | 18 | 20 | 0.0207 | ||
8.67 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 10 | 0.0326 | ||
8.67 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 15 | 0.0333 | ||
8.67 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 20 | 0.0342 | ||
9.14 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 25 | 0.0350 | ||
9.14 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 30 | 0.0359 | ||
10.86 € | 1 | 4 Days | 13.5 | 14 | 10 | M8 | 40 | 26 | 15 | 0.0356 | ||
11.19 € | 1 | 4 Days | 13.5 | 14 | 10 | M8 | 40 | 26 | 20 | 0.0371 | ||
11.40 € | 1 | 4 Days | 13.5 | 14 | 10 | M8 | 40 | 26 | 25 | 0.0386 | ||
11.65 € | 1 | 4 Days | 13.5 | 14 | 10 | M8 | 40 | 26 | 30 | 0.0401 | ||
12.14 € | 1 | 4 Days | 13.5 | 14 | 10 | M8 | 40 | 26 | 40 | 0.0432 | ||
12.42 € | 1 | 4 Days | 13.5 | 14 | 10 | M8 | 40 | 26 | 50 | 0.0463 | ||
14.63 € | 1 | 4 Days | 19 | 18 | 12 | M10 | 50 | 32 | 20 | 0.0838 | ||
14.79 € | 1 | 4 Days | 19 | 18 | 12 | M10 | 50 | 32 | 25 | 0.0862 | ||
15.07 € | 1 | 4 Days | 19 | 18 | 12 | M10 | 50 | 32 | 30 | 0.0887 | ||
15.40 € | 1 | 4 Days | 19 | 18 | 12 | M10 | 50 | 32 | 40 | 0.0938 | ||
15.62 € | 1 | 4 Days | 19 | 18 | 12 | M10 | 50 | 32 | 50 | 0.0986 | ||
15.84 € | 1 | 4 Days | 19 | 18 | 12 | M10 | 50 | 32 | 60 | 0.1034 |
Loading...
Steel code | 1.4404 | Approval / Certification | FDA + EU10/2011 + NSF | Component material | Stainless steel |
---|---|---|---|---|---|
Form | L | Item | Palm Grip | Main colour | black |
Main material | PPA GF30 FDA EU10/2011+NSF | Surface finish component | bright | Thread type | external thread |
Version 1 | resistant to high temperatures | Version 2 | with protruding bush | RoHS | yes |
PL Edelstahl | yes |
Configure