Star grip with safety function with external thread, thermoplastic, Comp:Stainless steel (06224)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06224-132041X10
06224-132041X15
06224-132041X20
06224-132041X30
06224-132041X40
06224-1320484X10
06224-1320484X15
06224-1320484X20
06224-1320484X30
06224-1320484X40
06224-132051X10
06224-132051X15
06224-132051X20
06224-132051X25
06224-132051X30
06224-132051X40
06224-1320584X10
06224-1320584X15
06224-1320584X20
06224-1320584X25
06224-1320584X30
06224-1320584X40
06224-140051X10
06224-140051X15
06224-140051X20
06224-140051X25
06224-140051X30
06224-140051X40
06224-1400584X10
06224-1400584X15
06224-1400584X20
06224-1400584X25
06224-1400584X30
06224-1400584X40
06224-140061X10
06224-140061X15
06224-140061X20
06224-140061X25
06224-140061X30
06224-140061X40
06224-1400684X10
06224-1400684X15
06224-1400684X20
06224-1400684X25
06224-1400684X30
06224-1400684X40
06224-140081X15
06224-140081X20
06224-140081X25
06224-140081X30
06224-140081X40
06224-1400884X15
06224-1400884X20
06224-1400884X25
06224-1400884X30
06224-1400884X40
06224-150081X15
06224-150081X20
06224-150081X25
06224-150081X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D8 H1 H4 Component material D=Thread D1=Outside diameter H=Height L=thread length Main colour Size Surface finish component PL Edelstahl Weight (ERP)
(kg)

10.78 €

1 4 Days 1014522.1Stainless steelM4322510jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322515jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322520jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322530jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322540jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322510traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322515traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322520traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322530traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM4322540traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322510jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322515jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322520jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322525jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322530jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322540jet black RAL 90051brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322510traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322515traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322520traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322525traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322530traffic red RAL 30201brightyes0.0113

10.78 €

1 4 Days 1014522.1Stainless steelM5322540traffic red RAL 30201brightyes0.0113

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.510jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.515jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.520jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.525jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.530jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.540jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.510traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.515traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.520traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.525traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.530traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM54030.540traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.510jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.515jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.520jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.525jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.530jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.540jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.510traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.515traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.520traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.525traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.530traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM64030.540traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.515jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.520jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.525jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.530jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.540jet black RAL 90052brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.515traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.520traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.525traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.530traffic red RAL 30202brightyes0.0244

12.52 €

1 4 Days 13.5185.526.6Stainless steelM84030.540traffic red RAL 30202brightyes0.0244

13.94 €

1 4 Days 17221037.1Stainless steelM85041.915jet black RAL 90053brightyes0.0495

13.94 €

1 4 Days 17221037.1Stainless steelM85041.920jet black RAL 90053brightyes0.0495

13.94 €

1 4 Days 17221037.1Stainless steelM85041.925jet black RAL 90053brightyes0.0495

13.94 €

1 4 Days 17221037.1Stainless steelM85041.930jet black RAL 90053brightyes0.0495

Loading...

Basic information

Item Star Grip Main material Thermoplastic No. of teeth 12
Thread type external thread Version 1 with safety function RoHS yes

Tech Support