Star grip, visually detectable, with protruding bush, form L with external thread, polyamide (06210) (Part Numbers)

Star grip, visually detectable, with protruding bush, form L with external thread, polyamide (06210)
· visually detectable

· Ultramarine blue RAL 5002

· Foodstuff conform material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06210-13506X20
06210-13508X20
06210-13508X30
06210-13510X30
06210-13510X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H2 H3 D=Thread D1=Outside diameter H=Height L=thread length Weight (ERP)
(kg)

7.66 €

1 4 Days 13.5119.5M63221200.0080

8.38 €

1 4 Days 13.51310M84025200.0160

9.15 €

1 4 Days 13.51310M84025300.0160

10.90 €

1 4 Days 193212M105050300.0300

11.81 €

1 4 Days 193212M105050400.0927

Loading...

  1. 1

Basic information

Steel code 1.4404 Approval / Certification FDA + EU10/2011 Component material Stainless steel
Form L Form definition with external thread Item Star Grip
Main colour ultramarine RAL 5002 Main material polyamide Surface finish component bright
Thread type external thread Version 1 Visually detectable Version 2 with protruding bush
RoHS yes PL Edelstahl yes

Tech Support